(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS FLON® YK Connection Half-Tapped Valve

AS FLON® YK Connection Half-Tapped Valve

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,252.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-764-01
2-764-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Tube Outer Diameter
(mm)
Part Number Internal Capacity

฿ 5,252.67

LIQUID FEEDER EQUIPMENT 1 Piece(s) 17 Day(s) φ6 AF-YKM6 1 pc.

฿ 5,973.91

LIQUID FEEDER EQUIPMENT 1 Piece(s) 17 Day(s) φ8 AF-YKM8 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Details Type
    Cap Nut: Taper Contraction Seal Method
  • Material
    Main body: PTFE (polytetrafluoroethylene), Bag nut: PFA (fluorocarbon resin)
  • Connection
    Connection screw: RC1/4
  • Internal Capacity
    1 pc.

Product Description

One side is a female thread connection, and the other side is a part for piping that is fixed with a cap nut.

Part Number
2-764-01
2-764-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Tube Outer Diameter
(mm)
Part Number Internal Capacity

฿ 5,252.67

LIQUID FEEDER EQUIPMENT 1 Piece(s) 17 Day(s) φ6 AF-YKM6 1 pc.

฿ 5,973.91

LIQUID FEEDER EQUIPMENT 1 Piece(s) 17 Day(s) φ8 AF-YKM8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1