(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9162-01 |
2-9162-03 |
2-9162-11 |
2-9163-01 |
2-9163-03 |
2-9164-01 |
2-9164-03 |
2-9165-01 |
2-9165-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Details Type | Color | Length x Width x Thickness (mm) |
Size | Load Resistance (kg) |
Width (mm) |
Manufacturer Product Name | Manufacturer Model Number | Material | Specifications | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 782.03 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Navy | 180×130×30 | A6 | 7 | - | Carrying Pouch A-7574-11 | A-7574 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 165×115×25 | Pockets with gore are attached on the whole surface, for pens or smartphones. | 1 pc. | ||
฿ 788.64 |
TOOL BAGS | 1 Piece(s) | 1 Day(s) | - | Carrying Pouch | Black | 180×130×30 | A6 | 7 | - | Carrying Pouch A-7574-24 | A-7574 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 165×115×25 | Pockets with gore are attached on the whole surface, for pens or smartphones. | 1 pc. | ||
฿ 305.38 |
TOOL BAGS | 1 Piece(s) | Quote | Option | Shoulder Belt | - | - | - | - | 20 | Carrying Pouch A-7578 | A-7578 | Polyester | Belt Length Adjustable Range: Approx. 650-1,200 mm | - | 1 pc. | ||
฿ 898.29 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Navy | 170×240×30 | A5 | 7 | - | Carrying Pouch A-7575-11 | A-7575 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 155×225×25 | It can hold a 7-8-inch tablet PC. Pocket has gusset for easy insertion and removal. | 1 pc. | ||
฿ 898.29 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Black | 170×240×30 | A5 | 7 | - | Carrying Pouch A-7575-24 | A-7575 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 155×225×25 | It can hold a 7-8-inch tablet PC. Pocket has gusset for easy insertion and removal. | 1 pc. | ||
฿ 1,017.64 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Navy | 210×290×30 | B5 | 7 | - | Carrying Pouch A-7576-11 | A-7576 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 195×275×25 | Accommodates 10-inch tablet PC. | 1 pc. | ||
฿ 1,017.64 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Black | 210×290×30 | B5 | 7 | - | Carrying Pouch A-7576-24 | A-7576 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 195×275×25 | Accommodates 10-inch tablet PC. | 1 pc. | ||
฿ 1,106.87 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Navy | 240×340×30 | A4 | 7 | - | Carrying Pouch A-7577-11 | A-7577 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 225×325×25 | Can accommodate a slim-type 13-inch laptop PC. | 1 pc. | ||
฿ 1,106.87 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Black | 240×340×30 | A4 | 7 | - | Carrying Pouch A-7577-24 | A-7577 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 225×325×25 | Can accommodate a slim-type 13-inch laptop PC. | 1 pc. |
[Features]
· A6 size (2-9162) is equipped with a button type belt loop and serves as a waist pouch when fixed to the belt.
· Carrying pouch A6 (2-9162) with a shoulder strap, usable as a fanny pack or a shoulder bag.
Part Number |
---|
2-9162-01 |
2-9162-03 |
2-9162-11 |
2-9163-01 |
2-9163-03 |
2-9164-01 |
2-9164-03 |
2-9165-01 |
2-9165-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Details Type | Color | Length x Width x Thickness (mm) |
Size | Load Resistance (kg) |
Width (mm) |
Manufacturer Product Name | Manufacturer Model Number | Material | Specifications | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 782.03 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Navy | 180×130×30 | A6 | 7 | - | Carrying Pouch A-7574-11 | A-7574 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 165×115×25 | Pockets with gore are attached on the whole surface, for pens or smartphones. | 1 pc. | ||
฿ 788.64 |
TOOL BAGS | 1 Piece(s) | 1 Day(s) | - | Carrying Pouch | Black | 180×130×30 | A6 | 7 | - | Carrying Pouch A-7574-24 | A-7574 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 165×115×25 | Pockets with gore are attached on the whole surface, for pens or smartphones. | 1 pc. | ||
฿ 305.38 |
TOOL BAGS | 1 Piece(s) | Quote | Option | Shoulder Belt | - | - | - | - | 20 | Carrying Pouch A-7578 | A-7578 | Polyester | Belt Length Adjustable Range: Approx. 650-1,200 mm | - | 1 pc. | ||
฿ 898.29 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Navy | 170×240×30 | A5 | 7 | - | Carrying Pouch A-7575-11 | A-7575 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 155×225×25 | It can hold a 7-8-inch tablet PC. Pocket has gusset for easy insertion and removal. | 1 pc. | ||
฿ 898.29 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Black | 170×240×30 | A5 | 7 | - | Carrying Pouch A-7575-24 | A-7575 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 155×225×25 | It can hold a 7-8-inch tablet PC. Pocket has gusset for easy insertion and removal. | 1 pc. | ||
฿ 1,017.64 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Navy | 210×290×30 | B5 | 7 | - | Carrying Pouch A-7576-11 | A-7576 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 195×275×25 | Accommodates 10-inch tablet PC. | 1 pc. | ||
฿ 1,017.64 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Black | 210×290×30 | B5 | 7 | - | Carrying Pouch A-7576-24 | A-7576 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 195×275×25 | Accommodates 10-inch tablet PC. | 1 pc. | ||
฿ 1,106.87 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Navy | 240×340×30 | A4 | 7 | - | Carrying Pouch A-7577-11 | A-7577 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 225×325×25 | Can accommodate a slim-type 13-inch laptop PC. | 1 pc. | ||
฿ 1,106.87 |
TOOL BAGS | 1 Piece(s) | Quote | - | Carrying Pouch | Black | 240×340×30 | A4 | 7 | - | Carrying Pouch A-7577-24 | A-7577 | Pouch Body / Polyester, Cushioning Material / PU (Polyurethane) | Effective Internal Dimensions of Main Pocket (mm): 225×325×25 | Can accommodate a slim-type 13-inch laptop PC. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?