(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for Vacuum Tweezers (Hard Anodized) (1-9705-11)

Tip for Vacuum Tweezers (Hard Anodized) (1-9705-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9705-11
1-9705-12
1-9705-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Tip Size
(mm)
Weight
(g)

฿ 8,062.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Compatible Wafer: for 100 mm use Tip for Vacuum Tweezers 100075 VHT-100075-PF 19×27 8

฿ 8,062.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Compatible Wafer: for 150 mm use Tip for Vacuum Tweezers 170110 VHT-170110-PF 28×43 13

฿ 8,062.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Compatible Wafer: for 200 mm use Tip for Vacuum Tweezers 250125 VHT-250125-PF 32×64 18

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Overall Length(mm)
    Tube: 76
  • Material
    Tip: Aluminum (Hard anodized aluminum), Tube: Stainless steel (fluoropolymer coated)
  • Heat Resistant Temperature(°C)
    250

Product Description

[Specifications]
·Tip of vacuum tweezer for wafers.
·The materials are aluminum (hard anodized) for the end and stainless steel (Fluoropolymer-coated) for the tube.

Part Number
1-9705-11
1-9705-12
1-9705-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Tip Size
(mm)
Weight
(g)

฿ 8,062.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Compatible Wafer: for 100 mm use Tip for Vacuum Tweezers 100075 VHT-100075-PF 19×27 8

฿ 8,062.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Compatible Wafer: for 150 mm use Tip for Vacuum Tweezers 170110 VHT-170110-PF 28×43 13

฿ 8,062.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Compatible Wafer: for 200 mm use Tip for Vacuum Tweezers 250125 VHT-250125-PF 32×64 18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1