1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blast Abrasive (White Alumina)【20 Pieces Per Package】 (Part Number)

Blast Abrasive (White Alumina)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,782.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ceramic material with sharp grains, high hardness and excellent cuttability.
· Can be used for removing oxide film and scale, etc., for removing paint, for blast cleaning, and for surface processing.
· High Al2O3 purity and excellent grinding force compared to brown alumina, giving a very precise sandblast finish.

 
Part Number
3-1859-01
3-1859-02
3-1859-03
3-1859-04
3-1859-05
3-1859-06
3-1859-07
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle size
(micron)
Manufacturer Product Name Manufacturer Model Number

฿ 4,782.00

BLASTING ABRASIVE ALUMINA 1 Pack(s)

20 Pieces Per Package

19 Day(s) 300~355Representative Particle Diameter for White Alumina Grinding Material for Blast: 300-355 μmWA-46

฿ 4,782.00

BLAST ABRASIVE (WHITE ALUMINA) 1 Pack(s)

20 Pieces Per Package

19 Day(s) 180~250Representative Particle Diameter for White Alumina Grinding Material for Blast: 180-250 μmWA-60

฿ 4,782.00

BLASTING ABRASIVE ALUMINA 1 Pack(s)

20 Pieces Per Package

19 Day(s) 150~180Representative Particle Diameter for White Alumina Grinding Material for Blast: 150-180 μmWA-80

฿ 4,782.00

BLASTING ABRASIVE ALUMINA 1 Pack(s)

20 Pieces Per Package

19 Day(s) 105~125Representative Particle Diameter for White Alumina Grinding Material for Blast: 105-125 μmWA-100

฿ 4,782.00

BLASTING ABRASIVE ALUMINA 1 Pack(s)

20 Pieces Per Package

19 Day(s) 63~75Representative Particle Diameter for Glass Bead Grinding Material for Blast: 63-75 μmWA-150

฿ 4,782.00

BLASTING ABRASIVE ALUMINA 1 Pack(s)

20 Pieces Per Package

19 Day(s) 53~63Representative Particle Diameter for White Alumina Grinding Material for Blast: 53-63 μmWA-180

฿ 4,782.00

BLAST ABRASIVE (WHITE ALUMINA) 1 Pack(s)

20 Pieces Per Package

40 Day(s) 45~53Representative Particle Diameter for White Alumina Grinding Material for Blast: 45-53 μmWA-220

Loading...

  1. 1

Basic Information

Product Type abrasive Material Brown Alumina Amount Of Content(kg) 20
Specifications Al 2O3 Purity: 95% or More. New Mohs Hardness: 12. Specific Gravity: 3.96.