(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ceramic material with sharp grains, high hardness and excellent cuttability.
· Can be used for removing oxide film and scale, etc., for removing paint, for blast cleaning, and for surface processing.
· Excellent durability, with minimal wear even when used repeatedly, so that the cost performance is also excellent.
Part Number |
---|
3-1858-02 |
3-1858-03 |
3-1858-04 |
3-1858-05 |
3-1858-06 |
3-1858-07 |
3-1858-08 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle size (micron) | Manufacturer Product Name | Manufacturer Model Number |
---|---|---|---|---|---|---|---|---|---|
฿ 3,700.00 | BLASTING ABRASIVE ALUMINA | 1 Piece(s) | 19 Day(s) | 300~355 | Representative Particle Diameter for Dark Brown Alumina Grinding Material for Blast: 300-355 μm | A-46 | |||
฿ 4,267.00 | BLASTING ABRASIVE ALUMINA | 1 Piece(s) | 60 Day(s) | 180~250 | Representative Particle Diameter for Dark Brown Alumina Grinding Material for Blast: 180-250 μm | A-60 | |||
฿ 3,254.72 | BLASTING ABRASIVE ALUMINA | 1 Piece(s) | 40 Day(s) | 150~180 | Representative Particle Diameter for Dark Brown Alumina Grinding Material for Blast: 150-180 μm | A-80 | |||
฿ 3,700.00 | BLASTING ABRASIVE ALUMINA | 1 Pack(s) | 20 Pieces Per Package | 19 Day(s) | 105~125 | Representative Particle Diameter for Dark Brown Alumina Grinding Material for Blast: 105-125 μm | A-100 | ||
฿ 3,700.00 | BLASTING ABRASIVE ALUMINA | 1 Pack(s) | 20 Pieces Per Package | 19 Day(s) | 63~75 | Representative Particle Diameter for Dark Brown Alumina Grinding Material for Blast: 63-75 μm | A-150 | ||
฿ 3,254.72 | BLASTING ABRASIVE ALUMINA | 1 Piece(s) | 40 Day(s) | 53~63 | Representative Particle Diameter for Dark Brown Alumina Grinding Material for Blast: 53-63 μm | A-180 | |||
฿ 3,700.00 | BLASTING ABRASIVE ALUMINA | 1 Pack(s) | 20 Pieces Per Package | 19 Day(s) | 45~53 | Representative Particle Diameter for Dark Brown Alumina Grinding Material for Blast: 45-53 μm | A-220 |
Loading...
Product Type | abrasive | Material | Brown Alumina | Amount Of Content(kg) | 20 |
---|---|---|---|---|---|
Specifications | Al 2O3 Purity: 95% or More. New Mohs Hardness: 12. Specific Gravity: 3.96. |
How can we improve?
How can we improve?