1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nonwoven abrasive (Kenmaron Super)【10 Pieces Per Package】 (Part Number)

Nonwoven abrasive (Kenmaron Super)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,013.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is soft and tracks uneven parts well, allowing a polished surface to be obtained even in detailed areas.
· Maintains stable polishing power even during wet type work.

 
Part Number
3-1826-01
3-1826-04
3-1826-05
3-1826-06
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAbrasive material Particle Size
(#)
Material Manufacturer Product Name Manufacturer Model Number

฿ 1,013.34

NONWOVEN ABRASIVE 1 Pack(s)

10 Pieces Per Package

31 Day(s) Alundum (Alumina)80 Equivalent-Non-woven fabric polishing agent: KENMARON Super C (Coarse), equivalent to #80C (Course)

฿ 1,267.00

SHEET ABRASIVE 1 Pack(s)

10 Pieces Per Package

Same day Alundum (Alumina)400 Equivalent-Non-woven fabric polishing agent: KENMARON Super VF (Very fine), equivalent to #400VF (Very Fine)

฿ 1,500.00

SHEET ABRASIVE 1 Pack(s)

10 Pieces Per Package

Same day Other600 EquivalentAbrasive grain: Silicon carbideNon-woven fabric polishing agent: KENMARON Super SF (Super fine), equivalent to #600SF (Super Fine)

฿ 1,267.00

SHEET ABRASIVE 1 Pack(s)

10 Pieces Per Package

Same day Other1500 EquivalentAbrasive grain: Silicon carbideNon-woven fabric polishing agent: KENMARON Super UF (Ultra fine), equivalent to #1500UF (Ultrafine)

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Width(mm) 150
Length(mm) 230 Number Contained In A Packet 1 Box (10 Sheets) Application Rust/coating film removal, pretreatment/foot attachment before painting, hairline processing for stainless steel/aluminum, deburring wooden products