(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double camera industrial endoscope

Double camera industrial endoscope

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 2-987-01

  • Product Type
    Piping Scope
  • Overall Length(mm)
    116
  • Width(mm)
    140
  • Height(mm)
    42
  • Liquid crystal display
    3.5-Inch models TFT LCD
  • Resolution(Pixels)
    640 x 480
  • Size
    Probe: φ4.9 mm×1 m
  • Manufacturer Product Name
    Endoscope F300-49SWITCH1MSR
  • Manufacturer Model Number
    F300-49-SWITCH-1M-SR
  • Weight(g)
    Main unit: 300, probe: 172
  • Specifications
    Save format: JPEG/AVI. LED: ×2 on the front, ×2 on the sides. Dustproof/waterproofing: Main unit: IP55, Camera cable: IP67 (excluding operation part and joints). Complete set composed of main unit and dual camera probe.
  • Accessory
    Clamp (For Fixing Main Body), SD Card (4 GB)
  • Power Supply
    AA Batteries x 4 (Included for Testing)
  • Supplement
    It cannot be used for medical applications.
Part Number
2-987-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 71,713.00

฿ 62,748.88

INDUSTRIAL ENDOSCOPE 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Piping Scope
  • Overall Length(mm)
    116
  • Width(mm)
    140
  • Height(mm)
    42
  • Liquid crystal display
    3.5-Inch models TFT LCD
  • Resolution(Pixels)
    640 x 480
  • Size
    Probe: φ4.9 mm×1 m
  • Manufacturer Product Name
    Endoscope F300-49SWITCH1MSR
  • Manufacturer Model Number
    F300-49-SWITCH-1M-SR
  • Weight(g)
    Main unit: 300, probe: 172
  • Specifications
    Save format: JPEG/AVI. LED: ×2 on the front, ×2 on the sides. Dustproof/waterproofing: Main unit: IP55, Camera cable: IP67 (excluding operation part and joints). Complete set composed of main unit and dual camera probe.
  • Accessory
    Clamp (For Fixing Main Body), SD Card (4 GB)
  • Power Supply
    AA Batteries x 4 (Included for Testing)
  • Supplement
    It cannot be used for medical applications.

Specifications of 2-987-01

  • Product Type
    Piping Scope
  • Overall Length(mm)
    116
  • Width(mm)
    140
  • Height(mm)
    42
  • Liquid crystal display
    3.5-Inch models TFT LCD
  • Resolution(Pixels)
    640 x 480
  • Size
    Probe: φ4.9 mm×1 m
  • Manufacturer Product Name
    Endoscope F300-49SWITCH1MSR
  • Manufacturer Model Number
    F300-49-SWITCH-1M-SR
  • Weight(g)
    Main unit: 300, probe: 172
  • Specifications
    Save format: JPEG/AVI. LED: ×2 on the front, ×2 on the sides. Dustproof/waterproofing: Main unit: IP55, Camera cable: IP67 (excluding operation part and joints). Complete set composed of main unit and dual camera probe.
  • Accessory
    Clamp (For Fixing Main Body), SD Card (4 GB)
  • Power Supply
    AA Batteries x 4 (Included for Testing)
  • Supplement
    It cannot be used for medical applications.
Part Number
2-987-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 71,713.00

฿ 62,748.88

INDUSTRIAL ENDOSCOPE 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1