1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Sander【12 Pieces Per Package】 (Part Number)

GRIP SANDER

Grip Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,991.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for paint and rust removal.
· Has a grip that makes it safe and easy to work with.

 
Part Number
3-1797-02
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,991.41

GRIP SANDER 1 Pack(s)

12 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Particle Size(#) 120
Size(mm) 80×140×75 Material Abrasive: Nylon Nonwoven Fabric (with Abrasive Particles), Grip: PP (Polypropylene) Manufacturer Product Name Grip Sander Coarse (120)
Manufacturer Model Number coarse Number Contained In A Packet 1 Box (12 pcs)