1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sukimacchi (Gap Abrasive Material)【3 Pieces Per Package】 (Part Number)

Sukimacchi (Gap Abrasive Material)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Taper stick type polishing material with ends adhered with thermally pressed non-woven fabric polishing material.
· Can be used for polishing corners, grooves, and gaps which are difficult to polish.

 
Part Number
3-1796-01
3-1796-02
3-1796-03
3-1796-04
3-1796-05
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Manufacturer Product Name Manufacturer Model Number

฿ 456.94

ABRASIVE FOR CLEARANCE 1 Pack(s)

3 Pieces Per Package

31 Day(s) 120 EquivalentAbrasive Material for Gap, M #120 EquivalenceM

฿ 558.49

ABRASIVE FOR CLEARANCE 1 Pack(s)

3 Pieces Per Package

31 Day(s) 240 EquivalentAbrasive Material for Gap, F #240 EquivalenceF

฿ 523.57

ABRASIVE FOR CLEARANCE 1 Pack(s)

3 Pieces Per Package

31 Day(s) 400 EquivalentAbrasive Material for Gap, VF #400 EquivalenceVF

฿ 523.57

ABRASIVE FOR CLEARANCE 1 Pack(s)

3 Pieces Per Package

31 Day(s) 600 EquivalentAbrasive Material for Gap, SF #600 EquivalenceSF

฿ 523.57

ABRASIVE FOR CLEARANCE 1 Pack(s)

3 Pieces Per Package

31 Day(s) 800 EquivalentAbrasive Material for Gap, SUF #800 EquivalenceSUF

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Length(mm) 190
Material Abrasive: Nylon Nonwoven Fabric (with Abrasive Particles), Handle: ABS Resin Number Contained In A Packet 1 Pack (3 pcs)