(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

See-Through Sheet Thickness (mm) 0.18 0.22

See-Through Sheet Thickness (mm) 0.18 0.22

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 428.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9719-01
2-9719-02
2-9719-03
2-9720-01
2-9720-02
2-9720-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Thickness
(mm)
Width × Length
(m)
Color Number of Grommets Manufacturer Product Name Manufacturer Model Number Material Amount Of Content

฿ 728.58

CLEAR SHEETS 1 Piece(s) Quote Transparent threaded sheet 0.22 1.8×1.8 Semi-Transparent 8 PE Sheet with Transparent String B-308 B-308 Sheet, grommet/PE (polyethylene)/PE thread included 1 pc.

฿ 680.00

CLEAR SHEETS 1 Piece(s) Quote Transparent threaded sheet 0.22 1.8×2.7 Semi-Transparent 10 PE Sheet with Transparent String B-309 B-309 Sheet, grommet/PE (polyethylene)/PE thread included 1 pc.

฿ 1,342.86

CLEAR SHEETS 1 Piece(s) Quote Transparent threaded sheet 0.22 2.7×3.6 Semi-Transparent 14 PE Sheet with Transparent String B-312 B-312 Sheet, grommet/PE (polyethylene)/PE thread included 1 pc.

฿ 428.58

CLEAR SHEETS 1 Piece(s) Quote Color Sheet 0.18 1.8×1.8 White 8 Transparent Sheet B-300 B-300 Sheet, grommet/PE (polyethylene) 1 pc.

฿ 591.43

CLEAR SHEETS 1 Piece(s) Quote Color Sheet 0.18 1.8×2.7 White 10 Transparent Sheet B-301 B-301 Sheet, grommet/PE (polyethylene) 1 pc.

฿ 742.04

CLEAR SHEETS 1 Piece(s) Quote Color Sheet 0.18 2.7×3.6 White 14 Transparent Sheet B-304 B-304 Sheet, grommet/PE (polyethylene) 1 pc.

Basic Specifications

  • Shape
    Folding Type
  • Detailed colors
    White and Transparent
  • Specifications
    Grommet Interval: 90 cm, Grommet Inner Diameter: φ12 mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
This see-through sheet can be used for a wide range of applications,
such as simple partitions, various covers, and simple protective sheets.
[Applications]
Simple partitions, various covers, simple protective sheets

Part Number
2-9719-01
2-9719-02
2-9719-03
2-9720-01
2-9720-02
2-9720-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Thickness
(mm)
Width × Length
(m)
Color Number of Grommets Manufacturer Product Name Manufacturer Model Number Material Amount Of Content

฿ 728.58

CLEAR SHEETS 1 Piece(s) Quote Transparent threaded sheet 0.22 1.8×1.8 Semi-Transparent 8 PE Sheet with Transparent String B-308 B-308 Sheet, grommet/PE (polyethylene)/PE thread included 1 pc.

฿ 680.00

CLEAR SHEETS 1 Piece(s) Quote Transparent threaded sheet 0.22 1.8×2.7 Semi-Transparent 10 PE Sheet with Transparent String B-309 B-309 Sheet, grommet/PE (polyethylene)/PE thread included 1 pc.

฿ 1,342.86

CLEAR SHEETS 1 Piece(s) Quote Transparent threaded sheet 0.22 2.7×3.6 Semi-Transparent 14 PE Sheet with Transparent String B-312 B-312 Sheet, grommet/PE (polyethylene)/PE thread included 1 pc.

฿ 428.58

CLEAR SHEETS 1 Piece(s) Quote Color Sheet 0.18 1.8×1.8 White 8 Transparent Sheet B-300 B-300 Sheet, grommet/PE (polyethylene) 1 pc.

฿ 591.43

CLEAR SHEETS 1 Piece(s) Quote Color Sheet 0.18 1.8×2.7 White 10 Transparent Sheet B-301 B-301 Sheet, grommet/PE (polyethylene) 1 pc.

฿ 742.04

CLEAR SHEETS 1 Piece(s) Quote Color Sheet 0.18 2.7×3.6 White 14 Transparent Sheet B-304 B-304 Sheet, grommet/PE (polyethylene) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1