(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Tape Ball Roll, 200 m

PP Tape Ball Roll, 200 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9723-01

  • Material
    Polyethylene (PE)
  • Width(mm)
    50
  • Length(m)
    200
  • Color
    White
  • Manufacturer Product Name
    PP Tape Ball Roll M-175
  • Manufacturer Model Number
    M-175
  • Amount Of Content
    1 Roll
Part Number
2-9723-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 155.81

ROPES 1 Piece(s) Quote 1 Roll

Basic Specifications

  • Material
    Polyethylene (PE)
  • Width(mm)
    50
  • Length(m)
    200
  • Color
    White
  • Manufacturer Product Name
    PP Tape Ball Roll M-175
  • Manufacturer Model Number
    M-175
  • Amount Of Content
    1 Roll

Product Description

It is a tape-type string that is flexible and easy to tie, with which you can easily bundle paper, folded cardboard, etc.

Specifications of 2-9723-01

  • Material
    Polyethylene (PE)
  • Width(mm)
    50
  • Length(m)
    200
  • Color
    White
  • Manufacturer Product Name
    PP Tape Ball Roll M-175
  • Manufacturer Model Number
    M-175
  • Amount Of Content
    1 Roll
Part Number
2-9723-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 155.81

ROPES 1 Piece(s) Quote 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1