(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zeolite, Agitation Rod

Zeolite, Agitation Rod

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-256-11

  • Product Type
    Stirring Rod
  • Length(mm)
    100
  • Other
    Option
  • Outer Diameter(φ mm)
    2.5–3.0
  • Manufacturer Product Name
    Zeolite (50 pieces)
  • Material
    Borosilicate Glass
  • Capacity
    1 Box (50 pcs)
Part Number
6-256-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 7,728.00

STAND/HOLDER/CLAMP/JACK 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1 Box (50 pcs)

Basic Specifications

  • Product Type
    Stirring Rod
  • Length(mm)
    100
  • Other
    Option
  • Outer Diameter(φ mm)
    2.5–3.0
  • Manufacturer Product Name
    Zeolite (50 pieces)
  • Material
    Borosilicate Glass
  • Capacity
    1 Box (50 pcs)

Specifications of 6-256-11

  • Product Type
    Stirring Rod
  • Length(mm)
    100
  • Other
    Option
  • Outer Diameter(φ mm)
    2.5–3.0
  • Manufacturer Product Name
    Zeolite (50 pieces)
  • Material
    Borosilicate Glass
  • Capacity
    1 Box (50 pcs)
Part Number
6-256-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 7,728.00

STAND/HOLDER/CLAMP/JACK 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1 Box (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1