(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sekisui Fit Right Tape Curing Tape No.738 (3-1767-02)

Sekisui Fit Right Tape Curing Tape No.738 (3-1767-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1767-01
3-1767-02
3-1767-03
3-1767-51
3-1767-52
3-1767-53
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details Type Manufacturer Product Name Net Content

฿ 175.63

CLOTH MASKING TAPES 1 Piece(s) - Same day Green Color: green Curing tape SEKISUI fit light tape No. 738 green 1 Roll

฿ 272.78

CLOTH MASKING TAPES 1 Piece(s) - 10 Day(s) Transparency Color: translucent Curing tape SEKISUI fit light tape No. 738 translucent 1 Roll

฿ 178.66

CLOTH MASKING TAPES 1 Piece(s) - Quote Blue Type Color: blue Curing tape SEKISUI fit light tape No. 738 blue 1 Roll

฿ 4,074.23

CLOTH MASKING TAPES 1 Pack(s)

30 Pieces Per Package

Quote Green Color: green Curing tape SEKISUI fit light tape No. 738 green 1 box (30 reels) 1 Pack (30 pcs)

฿ 4,793.00

CLOTH MASKING TAPES 1 Pack(s)

30 Pieces Per Package

Same day Transparency Color: translucent Curing tape SEKISUI fit light tape No. 738 translucent 1 box (30 reels) 1 Pack (30 pcs)

฿ 4,074.23

CLOTH MASKING TAPES 1 Pack(s)

30 Pieces Per Package

Quote Blue Type Color: blue Curing tape SEKISUI fit light tape No. 738 blue 1 box (30 reels) 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.105
  • Adhesiveness
    2.2 N/10 mm (Reference)
  • Tensile Strength
    40 N/10 mm (Guideline)
  • Manufacturer Model Number
    No.738
  • Base Material
    PET (Polyethylene Terephthalate)

Product Description

[Features]
· Uses a supple base material to enable good adhesiveness to uneven surfaces as well.

Part Number
3-1767-01
3-1767-02
3-1767-03
3-1767-51
3-1767-52
3-1767-53
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details Type Manufacturer Product Name Net Content

฿ 175.63

CLOTH MASKING TAPES 1 Piece(s) - Same day Green Color: green Curing tape SEKISUI fit light tape No. 738 green 1 Roll

฿ 272.78

CLOTH MASKING TAPES 1 Piece(s) - 10 Day(s) Transparency Color: translucent Curing tape SEKISUI fit light tape No. 738 translucent 1 Roll

฿ 178.66

CLOTH MASKING TAPES 1 Piece(s) - Quote Blue Type Color: blue Curing tape SEKISUI fit light tape No. 738 blue 1 Roll

฿ 4,074.23

CLOTH MASKING TAPES 1 Pack(s)

30 Pieces Per Package

Quote Green Color: green Curing tape SEKISUI fit light tape No. 738 green 1 box (30 reels) 1 Pack (30 pcs)

฿ 4,793.00

CLOTH MASKING TAPES 1 Pack(s)

30 Pieces Per Package

Same day Transparency Color: translucent Curing tape SEKISUI fit light tape No. 738 translucent 1 box (30 reels) 1 Pack (30 pcs)

฿ 4,074.23

CLOTH MASKING TAPES 1 Pack(s)

30 Pieces Per Package

Quote Blue Type Color: blue Curing tape SEKISUI fit light tape No. 738 blue 1 box (30 reels) 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1