(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Adhesive Silicone Rubber Tape

Self-Adhesive Silicone Rubber Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3-1625-01

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    19
  • Length(m)
    15
  • Thickness(mm)
    0.3
  • Manufacturer Product Name
    Self-adhesive Silicone Rubber Tape 19 mm x 15 m x 0.3 t Red
  • Manufacturer Model Number
    №66
  • Base Material
    Self-adhesive Silicone Rubber
  • Net Content
    1 Roll
Part Number
3-1625-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 1,182.61

SELF-MELTING TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    19
  • Length(m)
    15
  • Thickness(mm)
    0.3
  • Manufacturer Product Name
    Self-adhesive Silicone Rubber Tape 19 mm x 15 m x 0.3 t Red
  • Manufacturer Model Number
    №66
  • Base Material
    Self-adhesive Silicone Rubber
  • Net Content
    1 Roll

Product Description

Heat resistant tape with a single layer of silicone rubber.
[Features]
· Adhesive tape made taking advantage of self-adhesive tape, with its excellent heat and weather resistance, and the unique features of silicone resin.
· Heat resistant tape with a single layer of silicone rubber.
· Self-adhesive, so it can be used for harnesses and other wrapping applications.
[Applications]
· Can be used in various applications ranging from insulating electrical facilities to insulating, protecting and bundling automotive wire harnesses.

Specifications of 3-1625-01

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    19
  • Length(m)
    15
  • Thickness(mm)
    0.3
  • Manufacturer Product Name
    Self-adhesive Silicone Rubber Tape 19 mm x 15 m x 0.3 t Red
  • Manufacturer Model Number
    №66
  • Base Material
    Self-adhesive Silicone Rubber
  • Net Content
    1 Roll
Part Number
3-1625-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 1,182.61

SELF-MELTING TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Self-Adhesive Silicone Rubber Tape Features

Self-Adhesive Silicone Rubber Tape external appearance

Self-Adhesive Silicone Rubber Tape external appearance

Width × length × thickness: 19 mm × 15 m × 0.3 mm
Color: red
Materials: base material / self-adhesive silicone rubber
Features excellent heat resistance and weather resistance.