(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Rope φ5 mm x 300 m / φ6 x 300 m (3-1620-01)

PP Rope φ5 mm x 300 m / φ6 x 300 m (3-1620-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1620-01
3-1620-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

฿ 1,728.17

ROPES 1 Piece(s) 5 Day(s) φ5 PP Rope φ5 mm×300 m F-5 F-5 1 Roll

฿ 788.58

ROPES 1 Piece(s) Quote φ6 PP Rope φ6 mm×300 m F-6 F-6 1 Roll

Basic Specifications

Product Description

This is a rope-shaped string made of polypropylene.
It is available in ø5 and ø6 widths.

Part Number
3-1620-01
3-1620-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

฿ 1,728.17

ROPES 1 Piece(s) 5 Day(s) φ5 PP Rope φ5 mm×300 m F-5 F-5 1 Roll

฿ 788.58

ROPES 1 Piece(s) Quote φ6 PP Rope φ6 mm×300 m F-6 F-6 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1