(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust Cleaner for Clothes (2-9702-13)

Dust Cleaner for Clothes (2-9702-13)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9702-01 SALE
2-9702-11
2-9702-12
2-9702-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Size
(mm)
Specifications Manufacturer Product Name Part Number Weight Material Power Supply Power Consumption Amount Of Content

฿ 90,202.00

฿ 67,651.50

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) - 19 Day(s) Main Body 350×230×350 Filter Configuration: Primary/Pack Filter, Secondary/Activated Carbon Sheet, Third/Prefilter. Noise Level: 70 dB. Dust Cleaner for Clothes KHR-A01 KHR-A01 11kg Main Body: Stainless Steel (SUS304), Nozzle: Urethane Resin AC100V50/60Hz 530W 1 unit

฿ 5,980.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) - 19 Day(s) Wall-hanging unit - - Dust Cleaner KHR-A01-KOP KHR-A01-KOP - - - - 1 pc.

฿ 2,085.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

19 Day(s) 1 Bag Package Filter (Contains 5) - - Dust Cleaner KHR-A01-BF KHR-A01-BF - - - - 1 Pack (5 pcs)

฿ 1,722.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) - 19 Day(s) Activated Carbon Sheet Set x 1 pc - - Dust Cleaner KHR-A01-UFP KHR-A01-UFP - - - - 1 pc.

Basic Specifications

Product Description

[Features]
· Powerfully suctions dirt, dust, hair or the like adhering to clothes deep into wrinkles without pulling the fabric.
· The static eliminating sheet of the nozzle removes static electricity in the body, making it easy to suction dust.
· Activated charcoal sheet that minimizes exhaust odors.

Part Number
2-9702-01 SALE
2-9702-11
2-9702-12
2-9702-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Size
(mm)
Specifications Manufacturer Product Name Part Number Weight Material Power Supply Power Consumption Amount Of Content

฿ 90,202.00

฿ 67,651.50

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) - 19 Day(s) Main Body 350×230×350 Filter Configuration: Primary/Pack Filter, Secondary/Activated Carbon Sheet, Third/Prefilter. Noise Level: 70 dB. Dust Cleaner for Clothes KHR-A01 KHR-A01 11kg Main Body: Stainless Steel (SUS304), Nozzle: Urethane Resin AC100V50/60Hz 530W 1 unit

฿ 5,980.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) - 19 Day(s) Wall-hanging unit - - Dust Cleaner KHR-A01-KOP KHR-A01-KOP - - - - 1 pc.

฿ 2,085.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

19 Day(s) 1 Bag Package Filter (Contains 5) - - Dust Cleaner KHR-A01-BF KHR-A01-BF - - - - 1 Pack (5 pcs)

฿ 1,722.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) - 19 Day(s) Activated Carbon Sheet Set x 1 pc - - Dust Cleaner KHR-A01-UFP KHR-A01-UFP - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1