(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volumetric Pipette Capacity (ml) 0.1–50 (2-877-07)

Volumetric Pipette Capacity (ml) 0.1–50 (2-877-07)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-877-07
2-877-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Capacity Scale unit Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Volume tolerance
(mL)
Color Code Internal Capacity

฿ 420.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 51 Day(s) 10 10mL 0.1mL 385 Volumetric Pipette 19100100A 10 mL 19100100A ±0.05 Orange 1 pc.

฿ 1,247.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 16 Day(s) - 25mL 0.2mL 455 Volumetric Pipette 19100250A 25 mL 19100250A ±0.1 White 1 pc.

Basic Specifications

  • Product Type
    Pipette Tip
  • Upper outside diameter(mm)
    7
  • Material
    Borosilicate Glass
  • Internal Capacity
    1 pc.
Part Number
2-877-07
2-877-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Capacity Scale unit Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Volume tolerance
(mL)
Color Code Internal Capacity

฿ 420.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 51 Day(s) 10 10mL 0.1mL 385 Volumetric Pipette 19100100A 10 mL 19100100A ±0.05 Orange 1 pc.

฿ 1,247.00

DISPENSER/PIPET/SYRINGE 1 Piece(s) 16 Day(s) - 25mL 0.2mL 455 Volumetric Pipette 19100250A 25 mL 19100250A ±0.1 White 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1