(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Burette with PTFE Valve Total Length (mm) 820–870 (2-9139-01)

Burette with PTFE Valve Total Length (mm) 820–870 (2-9139-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9139-01
2-9139-02
2-9139-03
2-9139-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Overall Length
(mm)
Volume tolerance
(ml)
Product Name Part Number Internal Capacity

฿ 1,924.71

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 10 0.02 820 ±0.02 Burette 10 ml with PTFE Valve 10mL 1 pc.

฿ 2,100.67

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 25 0.05 820 ±0.03 Burette 25 ml with PTFE Valve 25mL 1 pc.

฿ 2,276.64

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 50 0.1 820 ±0.05 Burette 50 ml with PTFE Valve 50mL 1 pc.

฿ 4,030.52

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 100 0.2 870 ±0.1 Burette 100 ml with PTFE Valve 100mL 1 pc.

Basic Specifications

  • Product Type
    Burette
  • Material
    Borosilicate Glass
  • Specifications
    Class: AS (ISO385)
  • Material Details
    Main Body: Borosilicate Glass 3.3
  • Thermal Expansion Coefficient
    33×-7/℃(20~300℃)
  • Internal Capacity
    1 pc.

Product Description

AS ONE Corporation's glass/resin measuring instrument, burette with PTFE stopcock, borosilicate glass.

Part Number
2-9139-01
2-9139-02
2-9139-03
2-9139-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
One Gradation
(ml)
Overall Length
(mm)
Volume tolerance
(ml)
Product Name Part Number Internal Capacity

฿ 1,924.71

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 10 0.02 820 ±0.02 Burette 10 ml with PTFE Valve 10mL 1 pc.

฿ 2,100.67

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 25 0.05 820 ±0.03 Burette 25 ml with PTFE Valve 25mL 1 pc.

฿ 2,276.64

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 50 0.1 820 ±0.05 Burette 50 ml with PTFE Valve 50mL 1 pc.

฿ 4,030.52

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 100 0.2 870 ±0.1 Burette 100 ml with PTFE Valve 100mL 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1