(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipette Guy

Pipette Guy

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-5433-24

  • Product Type
    Micropipette
  • Capacity
    10~100μL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1μL
  • Accuracy(%)
    ±2.0~±0.8
  • Compatible Tip
    General purpose disposable tip 200 μL
  • Manufacturer Product Name
    Pipette Guide PG2-100
  • Manufacturer Model Number
    PG2-100
  • Reproducibility
    ≦1.0~≦0.3%
  • Internal Capacity
    1 pc.
Part Number
2-5433-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 7,654.16

DISPENSER/PIPET/SYRINGE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Micropipette
  • Capacity
    10~100μL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1μL
  • Accuracy(%)
    ±2.0~±0.8
  • Compatible Tip
    General purpose disposable tip 200 μL
  • Manufacturer Product Name
    Pipette Guide PG2-100
  • Manufacturer Model Number
    PG2-100
  • Reproducibility
    ≦1.0~≦0.3%
  • Internal Capacity
    1 pc.

Product Description

[Features]
· There is a scale lock mechanism, preventing shifts in terms of capacity during use.
· PG-1000/5000 have a filter at the tip to reduce suction.
· Supports UV irradiation and thus suitable for work on clean benches.

Specifications of 2-5433-24

  • Product Type
    Micropipette
  • Capacity
    10~100μL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1μL
  • Accuracy(%)
    ±2.0~±0.8
  • Compatible Tip
    General purpose disposable tip 200 μL
  • Manufacturer Product Name
    Pipette Guide PG2-100
  • Manufacturer Model Number
    PG2-100
  • Reproducibility
    ≦1.0~≦0.3%
  • Internal Capacity
    1 pc.
Part Number
2-5433-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 7,654.16

DISPENSER/PIPET/SYRINGE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1