(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Filter Melt-Blown Type (Polypropylene 100%)

Cartridge Filter Melt-Blown Type (Polypropylene 100%)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1833-06

  • Product Type
    Filter
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    100
  • Application
    General Industrial Water, High-Temperature Water, Organic Solvent, Circulating Water
  • Material
    Filter Material/Core / PP (Polypropylene) 100%
  • Capacity
    1 pc.
Part Number
3-1833-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 517.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    100
  • Application
    General Industrial Water, High-Temperature Water, Organic Solvent, Circulating Water
  • Material
    Filter Material/Core / PP (Polypropylene) 100%
  • Capacity
    1 pc.

Product Description

[Features]
· Polypropylene (100%) is used, allowing broad-based use from acid to alkaline solutions.
· A self-heat-adhered item made of polypropylene ultrafine fiber that produces less dropout of filter material compared to threaded products.
· Because it contains absolutely no surfactants, there are no concerns about extracts.

Specifications of 3-1833-06

  • Product Type
    Filter
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    100
  • Application
    General Industrial Water, High-Temperature Water, Organic Solvent, Circulating Water
  • Material
    Filter Material/Core / PP (Polypropylene) 100%
  • Capacity
    1 pc.
Part Number
3-1833-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 517.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1