(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Air Compressor

Clean Air Compressor

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 255,587.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8873-02 SALE
1-8873-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Discharge Air Amount
(L/min)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Specifications Amount Of Content

฿ 255,587.00

฿ 210,475.89

VACUUM PUMPS 1 Piece(s) 19 Day(s) 365×600×665 40/50(50/60Hz) Clean Air Compressor P6-EFA P6-EFA Approx. 55 Drain Discharge: Auto-drain. Atmospheric pressure dew point temperature: -5°C dry area. Air Outlet: Rc 1/4 Female Screw. 1 unit

฿ 313,456.00

฿ 258,131.02

VACUUM PUMPS 1 Piece(s) 19 Day(s) 490×530×665 20 Clean Air Compressor P6-QD20 P6-QD20 Approximately 60.4 Drain Discharge: Auto-drain. Atmospheric pressure dew point temperature: -60°C dry area. Air Outlet: Rc 1/4 Female Screw. 1 unit

Basic Specifications

  • Product Type
    Reciprocating Compressor (Oil Free)
  • Motor output(kW)
    0.1~0.4
  • Motor Output Details(kW)
    0.45
  • Drain Outlet
    ø6 One-Touch Fitting
  • Tank Capacity(L)
    15
  • Material
    Tank: stainless steel (SUS304-2B)
  • Power Supply
    AC100V(50/60Hz)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Capable of supplying clean, dry air.
· With a low-noise compressor built in.
· Pressure adjustment possible.

Part Number
1-8873-02 SALE
1-8873-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Discharge Air Amount
(L/min)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Specifications Amount Of Content

฿ 255,587.00

฿ 210,475.89

VACUUM PUMPS 1 Piece(s) 19 Day(s) 365×600×665 40/50(50/60Hz) Clean Air Compressor P6-EFA P6-EFA Approx. 55 Drain Discharge: Auto-drain. Atmospheric pressure dew point temperature: -5°C dry area. Air Outlet: Rc 1/4 Female Screw. 1 unit

฿ 313,456.00

฿ 258,131.02

VACUUM PUMPS 1 Piece(s) 19 Day(s) 490×530×665 20 Clean Air Compressor P6-QD20 P6-QD20 Approximately 60.4 Drain Discharge: Auto-drain. Atmospheric pressure dew point temperature: -60°C dry area. Air Outlet: Rc 1/4 Female Screw. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1