(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Dry Pump

Multi Dry Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-945-01

  • Product Type
    Reciprocating Compressor (Oil Free)
  • Size(mm)
    210×160×235
  • Connection Dia.
    ø6 mm Hose Nipple
  • Pressure(MPa)
    Ultimate pressure: 0.08, maximum pressure: 0.2
  • Nozzle Dia.(mm)
    φ6
  • Exhaust Velocity(L/min)
    30/36(50Hz/60Hz)
  • Manufacturer Product Name
    Multi Dry Pump MP-30
  • Manufacturer Model Number
    MP-30
  • Weight(kg)
    8
  • Material
    Diaphragm/valve: NBR (nitrile rubber), Valve: Brass, Pump head: Aluminum alloy
  • Specifications
    Power consumption: 200 W. Safety equipment: motor overheating protection device. Sound level: 50 dB.
  • Power Supply
    AC100V(50/60Hz)
  • Power cord length(m)
    1.5
  • Amount Of Content
    1 unit
Part Number
2-945-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,330.00

฿ 22,664.00

RECIPROCATING COMPRESSOR 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Reciprocating Compressor (Oil Free)
  • Size(mm)
    210×160×235
  • Connection Dia.
    ø6 mm Hose Nipple
  • Pressure(MPa)
    Ultimate pressure: 0.08, maximum pressure: 0.2
  • Nozzle Dia.(mm)
    φ6
  • Exhaust Velocity(L/min)
    30/36(50Hz/60Hz)
  • Manufacturer Product Name
    Multi Dry Pump MP-30
  • Manufacturer Model Number
    MP-30
  • Weight(kg)
    8
  • Material
    Diaphragm/valve: NBR (nitrile rubber), Valve: Brass, Pump head: Aluminum alloy
  • Specifications
    Power consumption: 200 W. Safety equipment: motor overheating protection device. Sound level: 50 dB.
  • Power Supply
    AC100V(50/60Hz)
  • Power cord length(m)
    1.5
  • Amount Of Content
    1 unit

Product Description

[Features]
· Dry pump for both pressurization and depressurization.
· It is a multi type vacuum pump which uses both suction and pressure.
· Use of an oil-free diaphragm eliminates concerns about contamination.
· Comes with a vacuum gauge and pressure gauge, so that the status of use can be checked.
· Discharge and suction combined leak valve makes it possible to adjust vacuum level and pressure.

Specifications of 2-945-01

  • Product Type
    Reciprocating Compressor (Oil Free)
  • Size(mm)
    210×160×235
  • Connection Dia.
    ø6 mm Hose Nipple
  • Pressure(MPa)
    Ultimate pressure: 0.08, maximum pressure: 0.2
  • Nozzle Dia.(mm)
    φ6
  • Exhaust Velocity(L/min)
    30/36(50Hz/60Hz)
  • Manufacturer Product Name
    Multi Dry Pump MP-30
  • Manufacturer Model Number
    MP-30
  • Weight(kg)
    8
  • Material
    Diaphragm/valve: NBR (nitrile rubber), Valve: Brass, Pump head: Aluminum alloy
  • Specifications
    Power consumption: 200 W. Safety equipment: motor overheating protection device. Sound level: 50 dB.
  • Power Supply
    AC100V(50/60Hz)
  • Power cord length(m)
    1.5
  • Amount Of Content
    1 unit
Part Number
2-945-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,330.00

฿ 22,664.00

RECIPROCATING COMPRESSOR 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1