(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Digital Pump (2-062-04)

Smart Digital Pump (2-062-04)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-062-01 SALE
2-062-02 SALE
2-062-03 SALE
2-062-04 SALE
2-062-05 SALE
2-062-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Viscosity
(Pa・s)
Internal Capacity

฿ 71,996.00

฿ 62,996.50

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC6-10AR-PP/E Maximum viscosity: 50 m 1 unit

฿ 71,996.00

฿ 62,996.50

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC6-10AR-PP/V Maximum viscosity: 50 m 1 unit

฿ 71,996.00

฿ 62,996.50

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC9-7AR-PP/E Maximum viscosity: 50 m 1 unit

฿ 71,996.00

฿ 62,996.50

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC9-7AR-PP/V Maximum viscosity: 50 m 1 unit

฿ 84,250.00

฿ 73,718.75

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC15-4AR-PP/E Maximum viscosity: 300 m 1 unit

฿ 84,250.00

฿ 73,718.75

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC15-4AR-PP/V Maximum viscosity: 300 m 1 unit

Basic Specifications

  • Product Type
    Tubing pump
  • Size(mm)
    120×280×200.8
  • Specifications
    Water-proof and dust-proof construction: IP65
  • Material
    Wetted Part Material: Pump Head - PP; Diaphragm - PTFE; Gasket - EPDM (E Type), FKM (V Type); Ball - Ceramic
  • Power Supply
    100~240V
  • Function
    Operation mode: manual control, external pulse control, external analogue signal control (0/4 to 20 mA)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Easy handling thanks to its click wheel (rotary push knob) and intuitive and easy-to-understand menu.
· The position of the controller can be changed easily to left or right side of the pump.

Part Number
2-062-01 SALE
2-062-02 SALE
2-062-03 SALE
2-062-04 SALE
2-062-05 SALE
2-062-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Viscosity
(Pa・s)
Internal Capacity

฿ 71,996.00

฿ 62,996.50

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC6-10AR-PP/E Maximum viscosity: 50 m 1 unit

฿ 71,996.00

฿ 62,996.50

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC6-10AR-PP/V Maximum viscosity: 50 m 1 unit

฿ 71,996.00

฿ 62,996.50

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC9-7AR-PP/E Maximum viscosity: 50 m 1 unit

฿ 71,996.00

฿ 62,996.50

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC9-7AR-PP/V Maximum viscosity: 50 m 1 unit

฿ 84,250.00

฿ 73,718.75

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC15-4AR-PP/E Maximum viscosity: 300 m 1 unit

฿ 84,250.00

฿ 73,718.75

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DDC15-4AR-PP/V Maximum viscosity: 300 m 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1