(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8345-11 |
1-8345-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight (g) |
Specifications | Power Consumption (W) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,502.00 ฿ 7,600.65 |
DIAPHRAGM PUMPS | 1 Piece(s) | 19 Day(s) | 2.6 | 165×103×68 | Diaphragm pump LFP521402D | LFP521402D | 600 | Joint: Detachable Type. Maximum Discharge Voltage (kg/ml) 2.8. Port opening: 3/8 inch hose connection. Maximum Absorption Power: 0.75 m. Operating Temperature: 43°C max. | 20 | 1 unit | ||
฿ 17,502.00 ฿ 14,001.60 |
DIAPHRAGM PUMPS | 1 Piece(s) | 19 Day(s) | 14 | 260×100×90 | Pressure Pump 4300-042A | 4300-042A | 3000 | Joint: Detachable Type. Maximum Discharge Voltage (kg/ml) 3.1. Port opening: 1/2 inch hose connection. Maximum Absorption Power: 2.5 m. Operating Temperature: 54°C max. | 172 | 1 unit |
[Features]
· Uses idling and self-contained system and can be mounted on top of tanks.
Part Number |
---|
1-8345-11 |
1-8345-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight (g) |
Specifications | Power Consumption (W) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,502.00 ฿ 7,600.65 |
DIAPHRAGM PUMPS | 1 Piece(s) | 19 Day(s) | 2.6 | 165×103×68 | Diaphragm pump LFP521402D | LFP521402D | 600 | Joint: Detachable Type. Maximum Discharge Voltage (kg/ml) 2.8. Port opening: 3/8 inch hose connection. Maximum Absorption Power: 0.75 m. Operating Temperature: 43°C max. | 20 | 1 unit | ||
฿ 17,502.00 ฿ 14,001.60 |
DIAPHRAGM PUMPS | 1 Piece(s) | 19 Day(s) | 14 | 260×100×90 | Pressure Pump 4300-042A | 4300-042A | 3000 | Joint: Detachable Type. Maximum Discharge Voltage (kg/ml) 3.1. Port opening: 1/2 inch hose connection. Maximum Absorption Power: 2.5 m. Operating Temperature: 54°C max. | 172 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?