(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roller Type Shaker (2-9891-04)

Roller Type Shaker (2-9891-04)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9891-01 SALE
2-9891-02 SALE
2-9891-03 SALE
2-9891-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Size
(mm)
Manufacturer Model Number Timer Roller Number Internal Capacity

฿ 81,699.00

฿ 71,486.63

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 30 (Fixed) 240×115×545 Roller 6 basic NA 6 pcs. 1 unit

฿ 86,690.00

฿ 75,853.75

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 0–80 240×115×545 Roller 6 digital 1 s – 99.9 h 6 pcs. 1 unit

฿ 99,853.00

฿ 87,371.38

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 30 (Fixed) 380×115×545 Roller 10 basic NA 10 pcs. 1 unit

฿ 104,844.00

฿ 91,738.50

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 0–80 380×115×545 Roller 10 digital 1 s – 99.9 h 10 pcs. 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Power Supply(V)
    100
  • Internal Capacity
    1 unit

Product Description

[Features]
· The roller can be removed for easy maintenance.
· Can be used in incubator (4-50°C).
· Roller spacing can be changed according to the size of the container.

Part Number
2-9891-01 SALE
2-9891-02 SALE
2-9891-03 SALE
2-9891-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Size
(mm)
Manufacturer Model Number Timer Roller Number Internal Capacity

฿ 81,699.00

฿ 71,486.63

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 30 (Fixed) 240×115×545 Roller 6 basic NA 6 pcs. 1 unit

฿ 86,690.00

฿ 75,853.75

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 0–80 240×115×545 Roller 6 digital 1 s – 99.9 h 6 pcs. 1 unit

฿ 99,853.00

฿ 87,371.38

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 30 (Fixed) 380×115×545 Roller 10 basic NA 10 pcs. 1 unit

฿ 104,844.00

฿ 91,738.50

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 0–80 380×115×545 Roller 10 digital 1 s – 99.9 h 10 pcs. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1