(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PTFE Magnet Vacuum Stirring Equipment

PTFE Magnet Vacuum Stirring Equipment

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 29,653.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-738-01
2-738-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Model Number Internal Capacity

฿ 29,653.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) F-24/40 1 unit

฿ 29,653.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) F-29/42 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    1500
  • Specifications
    Connection Diameter: φ10 mm Nipple
  • Material
    Material: joint, attachment/PTFE, pivot shaft/Rulon, O-ring/Viton
  • Footnotes
    * Recommended stirring rod (with glass/slide) P.125 listed 2-9978-01/ 02
  • Shaft Diameter(mm)
    φ8
  • Internal Capacity
    1 unit

Product Description

[Features]
· Induction rotation allows stirring without leaks even in high vacuum.
· Induction rotation (magnet drive method) is used, so there is no leak even in high vacuum, allowing use at both regular pressure and minimal pressurization.
· Since the shaft is not sealed with an O-ring, durability is good and high speed rotation is possible.
· Can be connected for use with existing mixers.
· Suitable for lab work involving agitation/stirring in sealed or airtight environments such as vacuum distillation or degassing.

Part Number
2-738-01
2-738-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Model Number Internal Capacity

฿ 29,653.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) F-24/40 1 unit

฿ 29,653.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) F-29/42 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1