(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Mixer

Portable Mixer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51,892.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-179-01
2-179-02
2-179-03
2-179-04
2-179-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Shaft Length
(mm)
Impeller Diameter
(mm)
Manufacturer Model Number Internal Capacity

฿ 54,275.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Single-phase / 100 600 φ150 A720-0.065AS 1 unit

฿ 54,647.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Single-phase / 100 800 φ220 A720-0.1AS 1 unit

฿ 51,892.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 3 phase / 200 800 φ220 A720-0.1BS 1 unit

฿ 64,495.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Single-phase / 100 1000 φ270 A720-0.2AS 1 unit

฿ 59,678.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 3 phase / 200 1000 φ270 A720-0.2BS 1 unit

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    300/360 (50/60Hz)
  • Specifications
    PSE supported
  • Material
    Impeller, Shaft / Stainless Steel (SUS304)
  • Power cord length(m)
    3
  • Internal Capacity
    1 unit

Product Description

[Features]
· PSE Compatible Large Capacity Mixer
· Suitable for general solutions, liquid mixing, dilution, heat transfer, stirring of comparatively dissoluble solids/liquids, dispersion, settling prevention of slurry, uniform stirring, etc.
· PSE compatible stirrer equipped with a motor that has a thermal protector, protecting the motor from burning out due to overload, etc.
· Since it is equipped as standard with a power cord with plug, it can be used immediately by connecting to a grounded outlet

Part Number
2-179-01
2-179-02
2-179-03
2-179-04
2-179-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Shaft Length
(mm)
Impeller Diameter
(mm)
Manufacturer Model Number Internal Capacity

฿ 54,275.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Single-phase / 100 600 φ150 A720-0.065AS 1 unit

฿ 54,647.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Single-phase / 100 800 φ220 A720-0.1AS 1 unit

฿ 51,892.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 3 phase / 200 800 φ220 A720-0.1BS 1 unit

฿ 64,495.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Single-phase / 100 1000 φ270 A720-0.2AS 1 unit

฿ 59,678.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 3 phase / 200 1000 φ270 A720-0.2BS 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1