(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry Powder Mixer (Rocking Mixer)

Dry Powder Mixer (Rocking Mixer)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9546-02

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    Up to 62 / up to 75 (Variable Speed)
  • Capacity(L)
    10
  • Power Supply(V)
    100
  • Specifications
    Rocking Mixer
  • Main Body Size(mm)
    280×400×400
  • Size(mm)
    φ200×380
  • Product Name
    Dry Powder Mixer RM-10S-3
  • Manufacturer Model Number
    RM‐10S‐3
  • Container frequency(rpm)
    Up to 30 / up to 36 (Variable Speed)
  • Material
    Stainless steel (SUS304)
  • Weight(g)
    Main unit: approx. 12,000, stainless steel container: 3000
  • Internal Capacity
    1 unit
Part Number
2-9546-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 337,569.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    Up to 62 / up to 75 (Variable Speed)
  • Capacity(L)
    10
  • Power Supply(V)
    100
  • Specifications
    Rocking Mixer
  • Main Body Size(mm)
    280×400×400
  • Size(mm)
    φ200×380
  • Product Name
    Dry Powder Mixer RM-10S-3
  • Manufacturer Model Number
    RM‐10S‐3
  • Container frequency(rpm)
    Up to 30 / up to 36 (Variable Speed)
  • Material
    Stainless steel (SUS304)
  • Weight(g)
    Main unit: approx. 12,000, stainless steel container: 3000
  • Internal Capacity
    1 unit

Product Description

[Features]
· Rotation and oscillation are individually variable, ideal for test machines.
· Uniform mixing in short periods of time is possible by performing diffusive mixing using the rotation function and convective mixing using the oscillation function at the same time.
· Container can be attached/removed easily, is suited for mixing multiple products, and can also be used as a transfer container or storage container.
· Can be used with a throughput of around 2 to 6 L (7 kg or less).

Specifications of 2-9546-02

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    Up to 62 / up to 75 (Variable Speed)
  • Capacity(L)
    10
  • Power Supply(V)
    100
  • Specifications
    Rocking Mixer
  • Main Body Size(mm)
    280×400×400
  • Size(mm)
    φ200×380
  • Product Name
    Dry Powder Mixer RM-10S-3
  • Manufacturer Model Number
    RM‐10S‐3
  • Container frequency(rpm)
    Up to 30 / up to 36 (Variable Speed)
  • Material
    Stainless steel (SUS304)
  • Weight(g)
    Main unit: approx. 12,000, stainless steel container: 3000
  • Internal Capacity
    1 unit
Part Number
2-9546-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 337,569.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1