(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto Mixer

Auto Mixer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-913-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    3000/3600(50/60Hz)
  • Capacity(L)
    0.2
  • Power Supply(V)
    100
  • Size(mm)
    215×310×275
  • Manufacturer Model Number
    AS100
  • Material
    Main Body: Steel, Lid: PVC, Cup: (Main Body) PP (Polypropylene) / (Lid:) PE (Polyethylene)
  • Accessory
    4 Cups, 1 Spatula
  • Safety Device
    Lock lid during rotation
  • Continuous operation time
    16 seconds
  • Power cord length(m)
    2
  • Power Consumption
    400W
  • Weight(g)
    19000
  • Internal Capacity
    1 Set (Main Unit, Cup: 4 pcs, Scraper)
Part Number
2-913-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 41,580.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Cup: 4 pcs, Scraper)

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    3000/3600(50/60Hz)
  • Capacity(L)
    0.2
  • Power Supply(V)
    100
  • Size(mm)
    215×310×275
  • Manufacturer Model Number
    AS100
  • Material
    Main Body: Steel, Lid: PVC, Cup: (Main Body) PP (Polypropylene) / (Lid:) PE (Polyethylene)
  • Accessory
    4 Cups, 1 Spatula
  • Safety Device
    Lock lid during rotation
  • Continuous operation time
    16 seconds
  • Power cord length(m)
    2
  • Power Consumption
    400W
  • Weight(g)
    19000
  • Internal Capacity
    1 Set (Main Unit, Cup: 4 pcs, Scraper)

Product Description

[Features]
·Basic type of rotation/revolution mixer
·It mixes with rotation and revolution.
·You can set the time from 4 to 16 seconds.
·Program setting (4 types) and free setting (1 type) are possible.

Specifications of 2-913-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    3000/3600(50/60Hz)
  • Capacity(L)
    0.2
  • Power Supply(V)
    100
  • Size(mm)
    215×310×275
  • Manufacturer Model Number
    AS100
  • Material
    Main Body: Steel, Lid: PVC, Cup: (Main Body) PP (Polypropylene) / (Lid:) PE (Polyethylene)
  • Accessory
    4 Cups, 1 Spatula
  • Safety Device
    Lock lid during rotation
  • Continuous operation time
    16 seconds
  • Power cord length(m)
    2
  • Power Consumption
    400W
  • Weight(g)
    19000
  • Internal Capacity
    1 Set (Main Unit, Cup: 4 pcs, Scraper)
Part Number
2-913-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 41,580.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Cup: 4 pcs, Scraper)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1