(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Stirrer Rotation Speed (rpm) 0–2500

Mini Stirrer Rotation Speed (rpm) 0–2500

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7835-11

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    0~2500
  • Power Supply(V)
    100 to 240
  • Size(mm)
    Total height: 115 x 230 x 230; Height to main body underside: 170
  • Manufacturer Model Number
    MS-1N
  • Material
    Exterior: Zinc Die-Cast, Baked Finish Head Part: POM (Polyacetal), Impeller and Shaft: Stainless Steel (SUS 304)
  • Safety Device
    Motor Overcurrent Prevention Switch
  • Supported beakers
    Height: 160 mm or less
  • Motor output(W)
    Approximately 18
  • Power cord length(m)
    2.1
  • Weight(g)
    2500
  • Internal Capacity
    1 unit
Part Number
2-7835-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 29,653.00

฿ 23,722.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    0~2500
  • Power Supply(V)
    100 to 240
  • Size(mm)
    Total height: 115 x 230 x 230; Height to main body underside: 170
  • Manufacturer Model Number
    MS-1N
  • Material
    Exterior: Zinc Die-Cast, Baked Finish Head Part: POM (Polyacetal), Impeller and Shaft: Stainless Steel (SUS 304)
  • Safety Device
    Motor Overcurrent Prevention Switch
  • Supported beakers
    Height: 160 mm or less
  • Motor output(W)
    Approximately 18
  • Power cord length(m)
    2.1
  • Weight(g)
    2500
  • Internal Capacity
    1 unit

Product Description

[Features]
·Easy to use with no stand required.
·Since it is used by covering the beaker, it is easy to put the feathers in and out of the beaker.

Specifications of 2-7835-11

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    0~2500
  • Power Supply(V)
    100 to 240
  • Size(mm)
    Total height: 115 x 230 x 230; Height to main body underside: 170
  • Manufacturer Model Number
    MS-1N
  • Material
    Exterior: Zinc Die-Cast, Baked Finish Head Part: POM (Polyacetal), Impeller and Shaft: Stainless Steel (SUS 304)
  • Safety Device
    Motor Overcurrent Prevention Switch
  • Supported beakers
    Height: 160 mm or less
  • Motor output(W)
    Approximately 18
  • Power cord length(m)
    2.1
  • Weight(g)
    2500
  • Internal Capacity
    1 unit
Part Number
2-7835-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 29,653.00

฿ 23,722.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1