(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Jacket Bath Square

Water Jacket Bath Square

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1522-01

  • Product Type
    Thermostatic Water Bath
  • Dimensions(mm)
    240×240×160
  • Internal dimensions(mm)
    200×200×160
  • Part Number
    WK-200
  • Material
    Stainless steel (SUS304)
  • Hose Connection Diameter
    ø10 mm Nipple ×2
  • Internal Capacity
    1 unit
Part Number
3-1522-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 51,892.00

฿ 41,513.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Dimensions(mm)
    240×240×160
  • Internal dimensions(mm)
    200×200×160
  • Part Number
    WK-200
  • Material
    Stainless steel (SUS304)
  • Hose Connection Diameter
    ø10 mm Nipple ×2
  • Internal Capacity
    1 unit

Product Description

[Features]
· Performs heat exchange by circulating hot and cold water.
· Indirect heat exchange is possible due to the dual stainless steel structure.

Specifications of 3-1522-01

  • Product Type
    Thermostatic Water Bath
  • Dimensions(mm)
    240×240×160
  • Internal dimensions(mm)
    200×200×160
  • Part Number
    WK-200
  • Material
    Stainless steel (SUS304)
  • Hose Connection Diameter
    ø10 mm Nipple ×2
  • Internal Capacity
    1 unit
Part Number
3-1522-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 51,892.00

฿ 41,513.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1