(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1480-01 |
3-1496-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Range (°C) |
Power Supply | External Dimensions (mm) |
Weight (g) |
Operating Temperature Range (°C) |
Part Number | Temperature Display Accuracy (°C) |
Temperature setting | Power cord length (m) |
Safety Device | Material | Temperature sensor | Temperature Controller | Timer (Set Range) | Tank capacity | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,008.00 ฿ 28,806.40 |
THERMOSTATIC WATER BATHS | 1 Piece(s) | 19 Day(s) | 5~80 | Single-Phase 100 V | 314×395×120 | 2400 | - | BWB-300 | ±2 | Room Temperature +5-80°C | 2.5 | Excessive Temperature Rise Prevention Device / Overcurrent Prevention Fuse | Water tank: Stainless steel (SUS316), Stainless steel (SUS304) | K Thermocouple | PID Control | Temperature Controller Timer: 0-99 Hours and 59 Minutes (with Device Shutdown Function) | 7L | - | 1 unit | ||
฿ 7,942.00 |
THERMOSTATIC WATER BATHS | 1 Piece(s) | 19 Day(s) | - | - | - | 200 | 5~200 | Stirrer Drain Board | - | - | - | - | Stainless Steel (SUS304, 430), other | - | - | - | - | Hex Wrench | 1 pc. |
[Features]
· Large Capacity Water Baths
· The PID control allows highly precise and stable temperature control.
· It has wide frontage and is suitable for use in an evaporator.
· The controller is located on the side surface so that stirrer and stirring duckboard can be used together.
Part Number |
---|
3-1480-01 |
3-1496-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature Range (°C) |
Power Supply | External Dimensions (mm) |
Weight (g) |
Operating Temperature Range (°C) |
Part Number | Temperature Display Accuracy (°C) |
Temperature setting | Power cord length (m) |
Safety Device | Material | Temperature sensor | Temperature Controller | Timer (Set Range) | Tank capacity | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,008.00 ฿ 28,806.40 |
THERMOSTATIC WATER BATHS | 1 Piece(s) | 19 Day(s) | 5~80 | Single-Phase 100 V | 314×395×120 | 2400 | - | BWB-300 | ±2 | Room Temperature +5-80°C | 2.5 | Excessive Temperature Rise Prevention Device / Overcurrent Prevention Fuse | Water tank: Stainless steel (SUS316), Stainless steel (SUS304) | K Thermocouple | PID Control | Temperature Controller Timer: 0-99 Hours and 59 Minutes (with Device Shutdown Function) | 7L | - | 1 unit | ||
฿ 7,942.00 |
THERMOSTATIC WATER BATHS | 1 Piece(s) | 19 Day(s) | - | - | - | 200 | 5~200 | Stirrer Drain Board | - | - | - | - | Stainless Steel (SUS304, 430), other | - | - | - | - | Hex Wrench | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?