(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Cutting Ring

Stainless Steel Cutting Ring

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9830-09

  • Product Type
    Other
  • Overall Length(mm)
    410
  • Ring Inner Diameter(mm)
    160
  • Manufacturer Product Name
    Stainless Steel Cutting Ring φ160
  • Manufacturer Model
    φ160
  • Handle length(mm)
    240
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
2-9830-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 892.48

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    410
  • Ring Inner Diameter(mm)
    160
  • Manufacturer Product Name
    Stainless Steel Cutting Ring φ160
  • Manufacturer Model
    φ160
  • Handle length(mm)
    240
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Can be used to support a clamp for increasing stabilization in cases where holding only with a clamp is dangerous.

Specifications of 2-9830-09

  • Product Type
    Other
  • Overall Length(mm)
    410
  • Ring Inner Diameter(mm)
    160
  • Manufacturer Product Name
    Stainless Steel Cutting Ring φ160
  • Manufacturer Model
    φ160
  • Handle length(mm)
    240
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 pc.
Part Number
2-9830-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 892.48

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1