(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container Capacity (L) 7.4–27.3 (2-100-02)

Container Capacity (L) 7.4–27.3 (2-100-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-100-02
2-100-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number

฿ 998.71

RESIN CONTAINERS 1 Piece(s) 6 Day(s) 445 268 126 10.9 390×227×111 Container 12-2 12-2 1 pc.

฿ 1,428.58

RESIN CONTAINERS 1 Piece(s) 6 Day(s) 469 369 76 9.2 411×312×58 Container 14B 14B 1 pc.

Basic Specifications

Product Description

Box-shaped containers of various sizes.
Capacity (ℓ): 7.4 to 27.3
Heat resistant temperature: -20 to +80°C

Part Number
2-100-02
2-100-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number

฿ 998.71

RESIN CONTAINERS 1 Piece(s) 6 Day(s) 445 268 126 10.9 390×227×111 Container 12-2 12-2 1 pc.

฿ 1,428.58

RESIN CONTAINERS 1 Piece(s) 6 Day(s) 469 369 76 9.2 411×312×58 Container 14B 14B 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1