(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desiccant (Allophane)

Desiccant (Allophane)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,625.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9394-02
2-9394-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Product Name Manufacturer Model Number Internal Capacity

฿ 8,262.00

DESICCATING AGENTS 1 Pack(s)

1,300 Pieces Per Package

19 Day(s) φ15×6 Desiccant AS-W1506 AS-W1506 1 Can (1,300 pcs)

฿ 7,625.00

DESICCATING AGENTS 1 Pack(s)

800 Pieces Per Package

19 Day(s) φ15×10 Desiccant AS-W1510 AS-W1510 1 Can (800 pcs)

Basic Specifications

  • Product Type
    Desiccant
  • Specification details
    Packing material: mixed paper
  • Raw Material
    Allophane (Silica Alumina Natural Clay)

Product Description

[Features]
· As a type with a lozenge of drying agent rolled in paper, it can be used for foodstuffs, machine products, etc.
· Not deliquescent, since the adsorption is physical.

Part Number
2-9394-02
2-9394-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Product Name Manufacturer Model Number Internal Capacity

฿ 8,262.00

DESICCATING AGENTS 1 Pack(s)

1,300 Pieces Per Package

19 Day(s) φ15×6 Desiccant AS-W1506 AS-W1506 1 Can (1,300 pcs)

฿ 7,625.00

DESICCATING AGENTS 1 Pack(s)

800 Pieces Per Package

19 Day(s) φ15×10 Desiccant AS-W1510 AS-W1510 1 Can (800 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1