(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lab Dry Stocker

Lab Dry Stocker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,162.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-720-02
2-720-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Size
(mm)
Product Name Manufacturer Model Number Internal Capacity

฿ 1,162.00

DESICCATOR 1 Piece(s) 40 Day(s) 3.5 247×125×147 Lab Dry Stocker Horizontal Cube Type Square Horizontal Type 1 Set (Main Unit, Desiccant: 2 pcs)

฿ 1,318.00

DESICCATOR 1 Piece(s) 40 Day(s) 5 218×110×305 Lab Dry Stocker Large Cube Type Large Square Type 1 Set (Main Unit, Desiccant: 2 pcs)

Basic Specifications

  • Product Type
    Other Related Products
  • Material
    Main Body, Lid: Styrol Resin, Perforated Plate, Square Large Type Back Cover: PP (Polypropylene), Back Cover: ABS Resin, Gasket: PE (Polyethylene)
  • Specification details
    Desiccant x 2 pcs
  • Internal Capacity
    1 Set (Main Unit, Desiccant: 2 pcs)

Product Description

[Features]
· Methods of use range from simple storage to double-layer storage inside a desiccator.
· Protects samples from humidity.
· As desiccant is placed behind the lid or under the plate, it does not come into direct contact with the sample.
· The desiccants can be heated in a microwave for reuse.
· The color changes to pink during absorption, allowing for easy determination of the situation.

Part Number
2-720-02
2-720-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Size
(mm)
Product Name Manufacturer Model Number Internal Capacity

฿ 1,162.00

DESICCATOR 1 Piece(s) 40 Day(s) 3.5 247×125×147 Lab Dry Stocker Horizontal Cube Type Square Horizontal Type 1 Set (Main Unit, Desiccant: 2 pcs)

฿ 1,318.00

DESICCATOR 1 Piece(s) 40 Day(s) 5 218×110×305 Lab Dry Stocker Large Cube Type Large Square Type 1 Set (Main Unit, Desiccant: 2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1