(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Dry Desiccator (Qualim) (3-1566-01)

Auto Dry Desiccator (Qualim) (3-1566-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1566-01 SALE
3-1566-02 SALE
3-1566-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name Color Humidity Setting Range Internal Capacity

฿ 16,825.00

฿ 13,460.00

DESICCATOR 1 Piece(s) 19 Day(s) Auto Dry Desiccator Pink Pink 1~50%RH 1 Set (Main Unit, Shelf Plate: 2 pcs)

฿ 16,825.00

฿ 13,460.00

DESICCATOR 1 Piece(s) 19 Day(s) Auto Dry Desiccator Gray Gray - 1 Set (Main Unit, Shelf Plate: 2 pcs)

฿ 16,825.00

฿ 13,460.00

DESICCATOR 1 Piece(s) 19 Day(s) Auto Dry Desiccator Light Blue Light blue - 1 Set (Main Unit, Shelf Plate: 2 pcs)

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    347×349×420
  • Internal dimensions(mm)
    280×275×350
  • Caster
    NA
  • Material
    ABS Resin
  • Weight(kg)
    3
  • Accessory
    Shelf Board x 2 Pieces
  • Shelf Spacing(mm)
    4 Shelf supports, shelf pitch 73
  • Dehumidification system
    Solid polymer electrolyte membrane allows the electrolysis discharge of H2O
  • Humidity Control Range
    25% RH (For No Load Indoor Storage / Depending on Usage Environment)
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    3W
  • Internal Capacity
    1 Set (Main Unit, Shelf Plate: 2 pcs)

Product Description

[Features]
· Colorful auto dry desiccator.
· The door lower panel is painted colorfully, useful for categorizing storing items.
· Equipped with a dry unit of solid polymer electrolyte membrane type, the moisture inside the cabinet is continuously removed by electrolysis, making stable dehumidification possible.
· Its energy-saving design consumes an economical 3 watts of power.
· There is no drive section in the dehumidifying unit, and because there is no source of sound or vibration either, the durability is excellent.
· Moisture inside the cabinet is released to the exterior directly as gas.

Part Number
3-1566-01 SALE
3-1566-02 SALE
3-1566-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name Color Humidity Setting Range Internal Capacity

฿ 16,825.00

฿ 13,460.00

DESICCATOR 1 Piece(s) 19 Day(s) Auto Dry Desiccator Pink Pink 1~50%RH 1 Set (Main Unit, Shelf Plate: 2 pcs)

฿ 16,825.00

฿ 13,460.00

DESICCATOR 1 Piece(s) 19 Day(s) Auto Dry Desiccator Gray Gray - 1 Set (Main Unit, Shelf Plate: 2 pcs)

฿ 16,825.00

฿ 13,460.00

DESICCATOR 1 Piece(s) 19 Day(s) Auto Dry Desiccator Light Blue Light blue - 1 Set (Main Unit, Shelf Plate: 2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1