(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2904-01 |
1-2904-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) | External Dimensions (mm) |
Internal dimensions (mm) |
Product Name | Weight (kg) |
Manufacturer Model Number | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 167,933.00 ฿ 138,292.83 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 388 | 599×658×1255 | 549×630×1030 | Drymax SDMX-400 | 83 | SDMX-400 | Shelf Board x 3 Pieces | 1 Set (Main Unit, Shelf Plate: 3 pcs) | ||
฿ 217,860.00 ฿ 179,407.71 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 580 | 599×658×1785 | 549×630×1560 | Drymax SDMX-600 | 118 | SDMX-600 | Shelf Board x 5 Pieces | 1 Set (Main Unit, Shelf Plate: 5 pcs) |
[Features]
· The product comes complete with anti-static countermeasures, which are stainless steel body and shelf boards, and the main body and doors grounded. Also suitable for usage in clean environments.
· SDMX-600 and SDMX-1200 have several doors, minimizing the influence of opening and closing.
Part Number |
---|
1-2904-01 |
1-2904-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) | External Dimensions (mm) |
Internal dimensions (mm) |
Product Name | Weight (kg) |
Manufacturer Model Number | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 167,933.00 ฿ 138,292.83 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 388 | 599×658×1255 | 549×630×1030 | Drymax SDMX-400 | 83 | SDMX-400 | Shelf Board x 3 Pieces | 1 Set (Main Unit, Shelf Plate: 3 pcs) | ||
฿ 217,860.00 ฿ 179,407.71 |
DESICCATOR | 1 Piece(s) | 19 Day(s) | 580 | 599×658×1785 | 549×630×1560 | Drymax SDMX-600 | 118 | SDMX-600 | Shelf Board x 5 Pieces | 1 Set (Main Unit, Shelf Plate: 5 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?