(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Max (Steel / Ultra-Low Humidity / ESD-Compatible) (1-2903-01)

Dry Max (Steel / Ultra-Low Humidity / ESD-Compatible) (1-2903-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2903-01 SALE
1-2903-02 SALE
1-2903-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) External Dimensions
(mm)
Internal dimensions
(mm)
Caster Details Product Name Weight
(kg)
Manufacturer Model Number Shelf Board Size
(mm)
Accessory Power Consumption
(W)
Average power consumption
(W)
Internal Capacity

฿ 127,086.00

฿ 104,655.32

DESICCATOR 1 Piece(s) 19 Day(s) 388 599×658×1255 549×630×1030 ø75 mm PU (Polyurethane) Drymax DMX-400 83 DMX-400 555×490 Shelf Board x 3 Pieces 290 31/h 1 Set (Main Unit, Shelf Plate: 3 pcs)

฿ 154,319.00

฿ 127,081.70

DESICCATOR 1 Piece(s) 40 Day(s) 580 599×658×1785 549×630×1560 ø75 mm PU (Polyurethane) Drymax DMX-600 118 DMX-600 555×490 Shelf Board x 5 Pieces 290 31/h 1 Set (Main Unit, Shelf Plate: 5 pcs)

฿ 267,786.00

฿ 220,521.77

DESICCATOR 1 Piece(s) 40 Day(s) 1160 1200×658×1840 1150×630×1560 ø125 mm PU (Polyurethane) Drymax DMX-1200 176 DMX-1200 1157×490 Shelf Board x 5 Pieces 540 52/h 1 Set (Main Unit, Shelf Plate: 5 pcs)

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Caster
    Available
  • Material
    Main Body: Steel (SPCC) Conductive Coating Finish, Shelf Board: Stainless Steel (SUS430), Front Window: Glass
  • Dehumidification system
    Adsorption Dehumidification/Regeneration Repeat Operation
  • Humidity Control Range
    1% RH*-indoor humidity (*The humidity control range is a reference value at room temperature under no-load conditions in storage and outdoor environment of 25°C, 60% RH; this varies depending on the external air conditions.)
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    Approx. 2
  • Specification details
    Steel / Ultra-Low Humidity / ESD-applicable
  • Achieved humidity
    1%RH
  • Humidity Setting Range
    1~50%RH
  • Humidity Sensor
    Capacitance Type
  • Humidity Sensor Precision
    ±2%RH
  • Operating Environment Temperature
    5~40°C

Product Description

High-performance desiccator with a conductive coating, stainless-steel shelves and grounded main body and door as a countermeasure against static electricity.
[Features]
· Rapid dehumidification (10% or less in 1 hour), low humidity ( achievable humidity 1%)
· Convenient for storing long objects with a removable center pillar (1,200 type).
· A product with countermeasures against static electricity with a conductive coating, stainless-steel shelves, and grounded main body and door.
· DMX-600 and DMX-1200 types have many doors, allowing for minimizing the impact of opening/closing. (Each door has a lock)
[Applications]
· Humidity can be set and controlled digitally, allowing for use under conditions perfect for the items to be stored.
· Types made of steel and stainless steel are ESD compatible and are ideal for storing electronic components.

Part Number
1-2903-01 SALE
1-2903-02 SALE
1-2903-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) External Dimensions
(mm)
Internal dimensions
(mm)
Caster Details Product Name Weight
(kg)
Manufacturer Model Number Shelf Board Size
(mm)
Accessory Power Consumption
(W)
Average power consumption
(W)
Internal Capacity

฿ 127,086.00

฿ 104,655.32

DESICCATOR 1 Piece(s) 19 Day(s) 388 599×658×1255 549×630×1030 ø75 mm PU (Polyurethane) Drymax DMX-400 83 DMX-400 555×490 Shelf Board x 3 Pieces 290 31/h 1 Set (Main Unit, Shelf Plate: 3 pcs)

฿ 154,319.00

฿ 127,081.70

DESICCATOR 1 Piece(s) 40 Day(s) 580 599×658×1785 549×630×1560 ø75 mm PU (Polyurethane) Drymax DMX-600 118 DMX-600 555×490 Shelf Board x 5 Pieces 290 31/h 1 Set (Main Unit, Shelf Plate: 5 pcs)

฿ 267,786.00

฿ 220,521.77

DESICCATOR 1 Piece(s) 40 Day(s) 1160 1200×658×1840 1150×630×1560 ø125 mm PU (Polyurethane) Drymax DMX-1200 176 DMX-1200 1157×490 Shelf Board x 5 Pieces 540 52/h 1 Set (Main Unit, Shelf Plate: 5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ideal Desiccator For Storing Electronic Components

With 60% RH ambient humidity and 5% RH internal humidity, even if the door is left open for 30 seconds, the internal humidity will be restored to 5% RH or less within 1 hour.
Ideal for storing IPC/JEDEC J-STD-033B-compliant IC packages and LEDs, printed circuit boards, electronic components, etc.

DMX-400 external appearance

DMX-400

DMX-600 external appearance

DMX-600

DMX-1200 external appearance

DMX-1200

DMX type (made of steel)


Model number: DMX-400, DMX-600, DMX-1200.
Attainable humidity: 1% RH.
Humidity setting range: 1 to 50% RH.
Humidity control range: 1% RH to room humidity.
Dehumidification system: repeated operation of adsorption dehumidification / regeneration.
Humidity sensor: electrostatic capacitive type.
Humidity sensor precision: ±5% RH.
Operating environment temperature: 5 to 35°C.
Capacity: DMX-400 (388 L), DMX-600 (580 L), DMX-1200 (1,160 L).
Shelf plate dimensions: DMX-400/DMX-600 (W 555 × D 490 mm), DMX-1200 (W 1,157 × D 490 mm).
Materials: Main body: steel (SPCC) conductive coating finish, Shelf plate: stainless steel (SUS430), Front window: glass.
Power supply: 100 V AC.
Maximum power consumption: DMX-400/DMX-600 (290 W), DMX-1200 (540 W).
Average power consumption: DMX-400/DMX-600 (31 W/h), DMX-1200 (52 W/h).
Weight: DMX-400 (83 kg), DMX-600 (118 kg), DMX-1200 (176 kg).
Casters: DMX-400, DMX-600 (ø75 (diameter 75 mm) made of PU (polyurethane)), DMX-1200 (ø125 (diameter 125 mm) made of PU (polyurethane)).
Accessories: DMX-400 (shelf plates × 3), DMX-600/DMX-1200 (shelf plates × 5).

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)
1-2903-01DMX-400599 × 658 × 1255549 × 630 × 1030
1-2903-02DMX-600599 × 658 × 1785549 × 630 × 1560
1-2903-03DMX-12001200 × 658 × 18401150 × 630 × 1560