(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Overalls

Work Overalls

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 203.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1780-01
3-1780-03
3-1780-52
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Applicable Body Height
(cm)
Chest circumference
(cm)
Manufacturer Product Name Amount Of Content

฿ 251.41

WORK CLOTHES 1 Piece(s) - 3 Day(s) M Approx. 170-176 Approx. 92×100 Work Overalls M 1 pc.

฿ 203.70

WORK CLOTHES 1 Piece(s) - 5 Day(s) LL Approx. 182-188 Approx. 108-116 Work Overalls LL 1 pc.

฿ 9,693.00

WORK CLOTHES 1 Pack(s)

50 Pieces Per Package

61 Day(s) L Approx. 176-182 Approx. 100-108 Working overall L, sold by case 1 Box (50 Sheets)

Basic Specifications

  • Type
    Overall type
  • Product Type
    Hooded Type
  • Application
    Other
  • Standard
    No Standard
  • Material
    PP (Polypropylene) Spunbonded Nonwoven Fabric
  • Specifications
    Hood, cuffs, waist, and hem are rubberized and fitted with zipper cover

Product Description

[Features]
· Excellent breathability and flexibility.
· Areas put under stress during movement, such as the crotch, are reinforced.
· Elastic goes around the entire waist, preventing it from sliding or falling.

Part Number
3-1780-01
3-1780-03
3-1780-52
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Applicable Body Height
(cm)
Chest circumference
(cm)
Manufacturer Product Name Amount Of Content

฿ 251.41

WORK CLOTHES 1 Piece(s) - 3 Day(s) M Approx. 170-176 Approx. 92×100 Work Overalls M 1 pc.

฿ 203.70

WORK CLOTHES 1 Piece(s) - 5 Day(s) LL Approx. 182-188 Approx. 108-116 Work Overalls LL 1 pc.

฿ 9,693.00

WORK CLOTHES 1 Pack(s)

50 Pieces Per Package

61 Day(s) L Approx. 176-182 Approx. 100-108 Working overall L, sold by case 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1