(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Unlined Gloves (13 Gauge)

Nitrile Unlined Gloves (13 Gauge)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 83.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1742-01
3-1742-02
3-1742-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name Capacity

฿ 89.50

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day M 230 Nitrile Unlined Glove 13 Gauge M 1 Pair

฿ 167.99

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 5 Day(s) L 240 Nitrile Unlined Glove 13 Gauge L 1 Pair

฿ 83.77

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote LL 250 Nitrile Unlined Glove 13 Gauge LL 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Gauge
    13
  • Material
    Polyester 100%, Resin Part/Nitrile Rubber
  • Capacity
    1 Pair

Product Description

Nitrile Unlined Gloves (13 Gauge)
[Features]
Excellent oil resistance.
[Materials]100% Polyester, Resin Part: Nitrile rubber

Part Number
3-1742-01
3-1742-02
3-1742-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name Capacity

฿ 89.50

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Same day M 230 Nitrile Unlined Glove 13 Gauge M 1 Pair

฿ 167.99

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 5 Day(s) L 240 Nitrile Unlined Glove 13 Gauge L 1 Pair

฿ 83.77

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) Quote LL 250 Nitrile Unlined Glove 13 Gauge LL 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1