1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge abrasive (jigsaw puzzle type) (Part Number)

Sponge abrasive (jigsaw puzzle type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 240.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aluminum oxide abrasive grain is applied to the sponge, giving it both polishing power and flexibility
· Each sheet is divided into 12 pieces, making it easy to polish detailed areas and edges (corners).

 
Part Number
3-1644-03
3-1644-04
3-1644-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Manufacturer Product Name Manufacturer Model Number

฿ 240.00

SPONGE ABRASIVE 1 Piece(s) 31 Day(s) 320~600Scotchbrite Sponge Polishing Agent (Jigsaw Cut Type) 114×140×5 mm SFJIG SF

฿ 269.00

SPONGE ABRASIVE 1 Piece(s) Same day 800~1000Scotchbrite Sponge Polishing Agent (Jigsaw Cut Type) 114×140×5 mm UFJIG UF

฿ 240.00

SPONGE ABRASIVE 1 Piece(s) 31 Day(s) 1200~1500Scotchbrite Sponge Polishing Agent (Jigsaw Cut Type) 114×140×5 mm MFJIG MF

Loading...

  1. 1

Basic Information

Sheet Type Polyurethane (Sponge) Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 114 Length(mm) 140 Size(mm) Thickness: 5