(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE PU Coat Conductive Gloves II

ASPURE PU Coat Conductive Gloves II

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,732.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4805-01
1-4805-02
1-4805-03
1-4805-04
1-4805-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Manufacturer Product Name Capacity

฿ 1,747.61

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) XL Yellow (wrist) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers XL, 10 Pairs 1 case (1 pair x 10 packs)

฿ 1,747.61

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) L Gray (Wrist Part) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers L, 10 Pairs 1 case (1 pair x 10 packs)

฿ 1,739.60

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) M Green (wrist) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers M, 10 Pairs 1 case (1 pair x 10 packs)

฿ 1,737.09

PU CONDUCTIVE GLOVE 1 Pack(s)

10 Pieces Per Package

5 Day(s) S White (wrist) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers S, 10 Pairs 1 case (1 pair x 10 packs)

฿ 1,732.07

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) XS Orange (Wrist) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers XS, 10 Pairs 1 case (1 pair x 10 packs)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Details Type
    Coated Fingertips
  • Surface resistance value(Ω)
    10⁶ - 10⁸/Outlet (Fiber section)
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)
  • Capacity
    1 case (1 pair x 10 packs)

Product Description

[Features]
· Anti-static nylon gloves.
· Coated with polyurethane for excellent anti-slip effect and durability
· Fits and breathes well and enables comfortable work.

Part Number
1-4805-01
1-4805-02
1-4805-03
1-4805-04
1-4805-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Manufacturer Product Name Capacity

฿ 1,747.61

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) XL Yellow (wrist) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers XL, 10 Pairs 1 case (1 pair x 10 packs)

฿ 1,747.61

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) L Gray (Wrist Part) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers L, 10 Pairs 1 case (1 pair x 10 packs)

฿ 1,739.60

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) M Green (wrist) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers M, 10 Pairs 1 case (1 pair x 10 packs)

฿ 1,737.09

PU CONDUCTIVE GLOVE 1 Pack(s)

10 Pieces Per Package

5 Day(s) S White (wrist) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers S, 10 Pairs 1 case (1 pair x 10 packs)

฿ 1,732.07

CLEANROOM GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) XS Orange (Wrist) ASPURE PU Coat Conductive Gloves II, Reinforced Fingers XS, 10 Pairs 1 case (1 pair x 10 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1