(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE PU Coat Gloves

ASPURE PU Coat Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,209.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4804-11
1-4804-12
1-4804-13
1-4804-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Manufacturer Product Name Capacity

฿ 2,154.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) XL Yellow (wrist) ASPURE PU Coat Gloves, Reinforced Palm XL, 10 Pairs 1 Pack (10 pcs)

฿ 1,209.96

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day L Gray (Wrist Part) ASPURE PU Coat Gloves, Reinforced Palm L, 10 Pairs 1 Pack (10 pcs)

฿ 2,154.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M Green (wrist) ASPURE PU Coat Gloves, Reinforced Palm M, 10 Pairs 1 Pack (10 pcs)

฿ 2,154.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) S White (wrist) ASPURE PU Coat Gloves, Reinforced Palm S, 10 Pairs 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Details Type
    Palm coat
  • Material Details
    Gloves / 100% Nylon, Coated Resin Part / PU (Polyurethane)
  • Capacity
    1 Pack (10 pcs)

Product Description

[Features]
· Coated with polyurethane for excellent anti-slip effect and durability
· Fits and breathes well
· Low dust generating gloves suitable for inspection and assembly of precision and general machinery as well as for light electrical appliances.

Part Number
1-4804-11
1-4804-12
1-4804-13
1-4804-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Manufacturer Product Name Capacity

฿ 2,154.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) XL Yellow (wrist) ASPURE PU Coat Gloves, Reinforced Palm XL, 10 Pairs 1 Pack (10 pcs)

฿ 1,209.96

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day L Gray (Wrist Part) ASPURE PU Coat Gloves, Reinforced Palm L, 10 Pairs 1 Pack (10 pcs)

฿ 2,154.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M Green (wrist) ASPURE PU Coat Gloves, Reinforced Palm M, 10 Pairs 1 Pack (10 pcs)

฿ 2,154.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) S White (wrist) ASPURE PU Coat Gloves, Reinforced Palm S, 10 Pairs 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1