(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE PU Coat Gloves (Overlock Type) (1-2262-13)

ASPURE PU Coat Gloves (Overlock Type) (1-2262-13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2262-12
1-2262-13
1-2262-14
1-2263-12
1-2263-13
1-2263-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Details Type Manufacturer Product Name Capacity

฿ 785.59

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) L Gray Palm coat ASPURE PU Coat Gloves Overlock, Reinforced Palm L, 10 Pairs 1 Pack (10 pcs)

฿ 848.61

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M Green (wrist) Palm coat ASPURE PU Coat Gloves Overlock, Reinforced Palm M, 10 Pairs 1 Pack (10 pcs)

฿ 1,405.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) S White (wrist) Palm coat ASPURE PU Coat Gloves Overlock, Reinforced Palm S, 10 Pairs 1 Pack (10 pcs)

฿ 683.91

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day L Gray (Wrist Part) Coated Fingertips ASPURE PU Coat Gloves Overlock, Reinforced Fingers L, 10 Pairs 1 Pack (10 pcs)

฿ 682.35

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M Green (wrist) Coated Fingertips ASPURE PU Coat Gloves Overlock, Reinforced Fingers M, 10 Pairs 1 Pack (10 pcs)

฿ 1,190.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day S White (wrist) Coated Fingertips ASPURE PU Coat Gloves Overlock, Reinforced Fingers S, 10 Pairs 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Material Details
    Gloves / 100% Nylon, Coated Resin Part / PU (Polyurethane)
  • Capacity
    1 Pack (10 pcs)

Product Description

[Features]
· The hems of the wrist have been overlocked to prevent fraying.
· Has excellent fit and stretch.
· As long nylon fibers are used, it generates less dust.

Part Number
1-2262-12
1-2262-13
1-2262-14
1-2263-12
1-2263-13
1-2263-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Details Type Manufacturer Product Name Capacity

฿ 785.59

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

5 Day(s) L Gray Palm coat ASPURE PU Coat Gloves Overlock, Reinforced Palm L, 10 Pairs 1 Pack (10 pcs)

฿ 848.61

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M Green (wrist) Palm coat ASPURE PU Coat Gloves Overlock, Reinforced Palm M, 10 Pairs 1 Pack (10 pcs)

฿ 1,405.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) S White (wrist) Palm coat ASPURE PU Coat Gloves Overlock, Reinforced Palm S, 10 Pairs 1 Pack (10 pcs)

฿ 683.91

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day L Gray (Wrist Part) Coated Fingertips ASPURE PU Coat Gloves Overlock, Reinforced Fingers L, 10 Pairs 1 Pack (10 pcs)

฿ 682.35

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M Green (wrist) Coated Fingertips ASPURE PU Coat Gloves Overlock, Reinforced Fingers M, 10 Pairs 1 Pack (10 pcs)

฿ 1,190.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day S White (wrist) Coated Fingertips ASPURE PU Coat Gloves Overlock, Reinforced Fingers S, 10 Pairs 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1