(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Nitrile Gloves SP (Unwashed Type) (1-2252-51)

ASPURE Nitrile Gloves SP (Unwashed Type) (1-2252-51)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2252-51
1-2252-52
1-2252-53
1-2253-51
1-2253-52
1-2253-53
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Details Type Manufacturer Product Name Capacity

฿ 9,809.82

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) L Embossed Type (Fingertip Embossed) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 9,809.82

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) M Embossed Type (Fingertip Embossed) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 9,809.82

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) S Embossed Type (Fingertip Embossed) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 11,292.31

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) L High Grip Type (Fingertip Embossing) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, High Grip Type, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 11,292.31

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) M High Grip Type (Fingertip Embossing) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, High Grip Type, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 11,292.31

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) S High Grip Type (Fingertip Embossing) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, High Grip Type, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Material
    Nitrile Rubber
  • Thickness(mm)
    Approximately 0.13 (palm)
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300 (12 inches)
  • Surface resistance value(Ω)
    1×10¹⁰/□≦
  • Material Details
    NBR (Nitrile Rubber)
  • Other specifications
    For both the left and right. 2-layer package. Pinhole check: AQL1.5.
  • Capacity
    1 case (100 sheets x 10 packs)

Product Description

[Features]
· Powder-free gloves with excellent cost performance
· Nitrile gloves which can be used for work requiring countermeasures against static.

Part Number
1-2252-51
1-2252-52
1-2252-53
1-2253-51
1-2253-52
1-2253-53
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Details Type Manufacturer Product Name Capacity

฿ 9,809.82

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) L Embossed Type (Fingertip Embossed) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 9,809.82

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) M Embossed Type (Fingertip Embossed) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 9,809.82

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) S Embossed Type (Fingertip Embossed) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 11,292.31

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) L High Grip Type (Fingertip Embossing) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, High Grip Type, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 11,292.31

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) M High Grip Type (Fingertip Embossing) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, High Grip Type, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

฿ 11,292.31

GLOVES FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) S High Grip Type (Fingertip Embossing) ASPURE Nitrile Gloves SP Unwashed Type, Powder-Free, High Grip Type, Fingertip Embossed, 1,000 pcs 1 case (100 sheets x 10 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1