(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorescent Spray For Safety / Accident Prevention, 300 ml (3-1885-01)

Fluorescent Spray For Safety / Accident Prevention, 300 ml (3-1885-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1885-01
3-1885-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Features Amount Of Content

฿ 1,251.73

LACQUER SPRAYS 1 Piece(s) 8 Day(s) Lemon Fluorescent Spray, Fluorescent Lemon Color: fluorescent lemon 1 pc (300 ml)

฿ 1,276.53

LACQUER SPRAYS 1 Piece(s) 8 Day(s) Orange Fluorescent Spray, Fluorescent Orange Color: fluorescent orange 1 pc (300 ml)

Basic Specifications

  • Product uses
    Color Spray
  • Product Type
    Paint (spray)
  • Specifications
    Oil-based
  • Main Ingredient
    Acrylic Resin Varnish, Fluorescent Pigment, Titanium Extender Pigment, Additives, Solvents, Propane, Dimethyl Ether
  • Painting area (guideline)(㎡)
    2 Coats: 0.8-1.2
  • Drying Time (Guide)(Minute)
    Dry to touch 20 (20°C)
  • Footnotes
    Fire Services Act: Hazardous materials class 4, type 2 petroleum, non-water soluble, danger level III
  • Specification details
    Aerosol Product (Oil Spray)
  • Amount Of Content
    1 pc (300 ml)

Product Description

Fluorescent spray that is ideal for marking dangerous areas at work sites and for preventing accidents caused by misplaced tools.
[Features]
· The vivid fluorescent color allows for highly visible accident prevention marking.
· Approximately twice the visibility compared to similar standard colors.
[Applications]
· For various materials such as iron, wood, slate, concrete, aluminum, etc.
· For marking dangerous areas and for marking of tools, etc., that you want to draw attention to.

Part Number
3-1885-01
3-1885-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Features Amount Of Content

฿ 1,251.73

LACQUER SPRAYS 1 Piece(s) 8 Day(s) Lemon Fluorescent Spray, Fluorescent Lemon Color: fluorescent lemon 1 pc (300 ml)

฿ 1,276.53

LACQUER SPRAYS 1 Piece(s) 8 Day(s) Orange Fluorescent Spray, Fluorescent Orange Color: fluorescent orange 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Fluorescent Spray Specifications

Fluorescent Spray 300 ml: Related images

Fluorescent Spray (Fluorescent Lemon) external appearance

Fluorescent Spray 300 ml: Related images

Fluorescent Spray (Fluorescent Orange) external appearance

  • Part number: 3-1885-01 (fluorescent lemon), 3-1885-02 (fluorescent orange)
  • Capacity: 300 ml
  • Type: Aerosol product (oil-based spray)
  • Composition: Acrylic resin varnish, fluorescent pigment, titanium extender pigment, additives, solvents, propane, dimethyl ether
  • Coverage (for reference): 0.8 to 1.2 m2 (2 applications)
  • Drying time (for reference): Dry to the touch in 20 minutes (20°C)
  • Fire Service Act of Japan: Hazardous material, class 4, type 2 petroleum, non-water soluble, danger level III

Developer's Perspective

 

We are actively engaged in product development of repair paints and spray paints to meet the demands of all kinds of work sites.
In addition, our safe and secure products have earned high praise in the market even in light of recent problematic workplace-related regulations.