(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick-Drying Anti-Rust Spray 300 ml (3-1880-01)

Quick-Drying Anti-Rust Spray 300 ml (3-1880-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1880-01
3-1880-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Amount Of Content

฿ 387.99

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) Red Rust Quick to dry, rust preventive spray, rust color 1 pc (300 ml)

฿ 462.39

PREVENTIVE PAINTS 1 Piece(s) 19 Day(s) Gray Quick to dry, rust preventive spray, gray 1 pc (300 ml)

Basic Specifications

  • Product uses
    Rust-preventing paint
  • Product Type
    Paint (spray)
  • Specifications
    Oil-based
  • Main Ingredient
    Rust prevention extender, long oil phthalic acid resin varnish, desiccant, additive, solvent, dimethyl ether
  • Painting area (guideline)(㎡)
    1 Coating: 1.2-1.6 m2
  • Drying Time (Guide)(Minute)
    Dry to touch 30 (20°C)
  • Footnotes
    Fire Services Act: Hazardous materials class 4, type 2 petroleum, non-water soluble, danger level III
  • Specification details
    Aerosol Product (Oil Spray)
  • Application details
    Rust prevention for iron indoors and outdoors
  • Amount Of Content
    1 pc (300 ml)

Product Description

Quick-drying rustproofing spray that can be used with lacquer, water-based, or oil-based topcoat paints.
[Features]
· Superior rust prevention. Dries in only 30 minutes.
· Allows work to be completed quickly.
· Round spray type spray pattern.
[Applications]
· For rustproofing interior and exterior iron and galvanized iron.
· Rustproofing steel frames, gates, sashes, shutters, metal siding, etc.

Part Number
3-1880-01
3-1880-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Manufacturer Product Name Amount Of Content

฿ 387.99

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) Red Rust Quick to dry, rust preventive spray, rust color 1 pc (300 ml)

฿ 462.39

PREVENTIVE PAINTS 1 Piece(s) 19 Day(s) Gray Quick to dry, rust preventive spray, gray 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Rapid Dry Anti-Rust Spray Specifications

Rapid Dry Anti-Rust Spray 300 ml: Related images

Rapid Dry Anti-Rust Spray external appearance

Rapid Dry Anti-Rust Spray 300 ml: Related images

Image showing rust color

Rapid Dry Anti-Rust Spray 300 ml: Related images

Image showing slate color

  • Part number: 3-1880-01 (rust color), 3-1880-02 (slate)
  • Capacity: 300 ml
  • Type: Aerosol product (oil-based spray)
  • Composition: Rust prevention extender, long oil phthalic acid resin varnish, desiccant, additive, solvent, dimethyl ether
  • Coverage (for reference): 1.2 to 1.6 m2 (1 application)
  • Drying time (for reference): Dry to the touch in 30 minutes (20°C)
  • Fire Service Act of Japan: Hazardous material, class 4, type 2 petroleum, non-water soluble, danger level III
  • Applications: Rust prevention for iron indoors and outdoors

Developer's Perspective

 

We are actively engaged in product development of repair paints and spray paints to meet the demands of all kinds of work sites.
In addition, our safe and secure products have earned high praise in the market even in light of recent problematic workplace-related regulations.