(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water-Based Universal Spray 300 ml (3-1878-01)

Water-Based Universal Spray 300 ml (3-1878-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1878-01
3-1878-03
3-1878-04
3-1878-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Manufacturer Product Name Features Amount Of Content

฿ 389.46

COLOR SPRAYS 2 Piece(s) 8 Day(s) 10 White Water-based Spray White - 1 pc (300 ml)

฿ 335.20

COLOR SPRAYS 1 Piece(s) 8 Day(s) 10 Black Water-based Spray Matte Black Color: matte black 1 pc (300 ml)

฿ 335.20

COLOR SPRAYS 1 Piece(s) 8 Day(s) 10 Red Water-based Spray Red - 1 pc (300 ml)

฿ 335.20

COLOR SPRAYS 1 Piece(s) 8 Day(s) 10 Other Water-based Spray Blue Color: blue 1 pc (300 ml)

Basic Specifications

  • Product uses
    Color Spray
  • Product Type
    Paint (spray)
  • Specifications
    Water-based paint
  • Main Ingredient
    Water-based acrylic resin varnish, water, solvent, dimethyl ether
  • Painting area (guideline)(㎡)
    2 Coatings: 0.5-1.0 m2
  • Drying Time (Guide)(Minute)
    Dry to touch 20 (20°C)
  • Footnotes
    Fire Services Act: designated flammable
  • Specification details
    Aerosol Product (Water-Soluble Spray)
  • Application details
    Coating for Iron Portion, Wood Portion, Concrete, Styrofoam, and Plastic
  • Amount Of Content
    1 pc (300 ml)

Product Description

Ultra-fast-drying, economical water-based spray paint that can be used for a wide variety of applications.
[Features]
· Spray pattern: Flat type
· An ultra-fast drying type that helps improve work efficiency.
· Superior flexibility when compared to lacquer spray.
· Compliant with Reach and the Ordinance on Prevention of Hazards due to Specified Chemical Substances (of Japan). Compliant with the Ordinance on Prevention of Organic Solvent Poisoning of Japan (excluding matte black).
[Applications]
· For marking work at construction and work sites.
· For painting interior and exterior wood and iron, such as for hobby work, woodworking and wood fittings, gates and shutters.
· Can also be used on concrete (excluding new constructions), plastic and styrene foam.

Part Number
3-1878-01
3-1878-03
3-1878-04
3-1878-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Manufacturer Product Name Features Amount Of Content

฿ 389.46

COLOR SPRAYS 2 Piece(s) 8 Day(s) 10 White Water-based Spray White - 1 pc (300 ml)

฿ 335.20

COLOR SPRAYS 1 Piece(s) 8 Day(s) 10 Black Water-based Spray Matte Black Color: matte black 1 pc (300 ml)

฿ 335.20

COLOR SPRAYS 1 Piece(s) 8 Day(s) 10 Red Water-based Spray Red - 1 pc (300 ml)

฿ 335.20

COLOR SPRAYS 1 Piece(s) 8 Day(s) 10 Other Water-based Spray Blue Color: blue 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Water-Based Spray Specifications

Water-Based Spray 300 ml: Related images

Water-Based Spray external appearance. *The image is model number: 3-1878-05.

  • Color: white, black, matte black, red, yellow, blue, gray, brown, transparent clear
  • Capacity: 300 ml
  • Type: Aerosol product (water-soluble spray)
  • Composition: Water-based acrylic resin varnish, water, solvent, dimethyl ether
  • Coverage (for reference): 0.5 to 1.0 m2 (2 applications)
  • Drying time (for reference): Dry to the touch in 20 minutes (20°C)
  • Applications: Coating iron parts, wood parts, concrete, styrofoam, and plastic

Characteristics/Precautions

  • Fire Service Act of Japan: designated flammable goods
  • Do not use in places where water is commonly used.

Color Image

Water-Based Spray 300 ml: Related images

White

Water-Based Spray 300 ml: Related images

Black

Water-Based Spray 300 ml: Related images

Matte black

Water-Based Spray 300 ml: Related images

Red

Water-Based Spray 300 ml: Related images

Yellow

Water-Based Spray 300 ml: Related images

Blue

Water-Based Spray 300 ml: Related images

Gray

Water-Based Spray 300 ml: Related images

Brown

Water-Based Spray 300 ml: Related images

Transparent clear

Developer's Perspective

 

We are actively engaged in product development of repair paints and spray paints to meet the demands of all kinds of work sites.
In addition, our safe and secure products have earned high praise in the market even in light of recent problematic workplace-related regulations.