(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Thinner, 1 Bottle (400 ml), 1 Can (1.6 L) (3-1877-01)

Paint Thinner, 1 Bottle (400 ml), 1 Can (1.6 L) (3-1877-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1877-01
3-1877-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Manufacturer Product Name Amount Of Content

฿ 338.03

PAINT THINNERS 1 Piece(s) 8 Day(s) Paint (spray) Paint Thinner 400 mL 1 pc (400 ml)

฿ 642.80

PAINT THINNERS 1 Piece(s) 8 Day(s) Paint (can) Paint Thinner 1.6 L 1 Can (1.6 L)

Basic Specifications

  • Product uses
    Thinner
  • Main Ingredient
    Aliphatic Hydrocarbon Solvent
  • Footnotes
    Fire Services Act: Hazardous materials class 4, type 2 petroleum, danger level III
  • Specification details
    Paint and thinner

Product Description

An ideal paint thinner for diluting oil-based paints.
[Features]
· A type designed to prevent misuse. Contains no toluene.
[Applications]
· For diluting various types of oil-based paints and for tool cleaning.

Part Number
3-1877-01
3-1877-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Manufacturer Product Name Amount Of Content

฿ 338.03

PAINT THINNERS 1 Piece(s) 8 Day(s) Paint (spray) Paint Thinner 400 mL 1 pc (400 ml)

฿ 642.80

PAINT THINNERS 1 Piece(s) 8 Day(s) Paint (can) Paint Thinner 1.6 L 1 Can (1.6 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Paint Thinner Specifications

Paint Thinner, 1 Bottle (400 ml), 1 Can (1.6 L): Related images

Paint Thinner external appearance

  • Part number: 3-1877-01 (400 ml), 3-1877-02 (1.6 L)
  • Capacity: 400 ml, 1.6 L
  • Paint type: Paint thinner
  • Composition: Aliphatic hydrocarbon solvent

Characteristics/Precautions

Fire Service Act of Japan: Hazardous material, class 4, type 2 petroleum, danger level III

Developer's Perspective

 

We are actively engaged in product development of repair paints and spray paints to meet the demands of all kinds of work sites.
In addition, our safe and secure products have earned high praise in the market even in light of recent problematic workplace-related regulations.